SNVA088B May 2004 – January 2022 LM2727 , LM2737 , LM2742
The 1206 footprints Rc2 and Cc3 are available for designs with more complex compensation needs. Jumper J1 can be stuffed with a 0-Ω resistor to connect the VCC pin of the LM2742 to the input voltage. This can only be done when the input voltage is 5 V ±10%. Jumper J2 connects the pullup resistor, Rpu, to VCC. This is the recommended way to connect the power-good circuitry.