SNVA966 July 2020 – MONTH LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1
Boost overcurrent is detected if the FB pin voltage drops below the VUVP threshold for 110 ms. If the boost overcurrent timer expires before the output voltage recovers, the BSTOCP_STATUS bit is set in the BOOST_FAULT_STATUS register. The fault recovery state is entered, and a fault interrupt is generated. The device will enter STANDBY mode and then attempt to restart after 100 ms. If the BSTOCP_STATUS bit is permanently set, it may indicate an issue in the application. Boost overcurrent is monitored from the boost start, and fault may trigger during boost start-up.