SNVA966 July 2020 – MONTH LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1
If during LP886XX-Q1 device operation voltage drop on RISENSE resistor rises above 220 mV, boost, power-line FET, and LED outputs are turned off, and the device enters STANDBY mode and then attempt to restart 100 ms after fault occurs. The VINOCP_STATUS fault bit are set in the SUPPLY_FAULT_STATUS register, and the INT pin is triggered.