SNVA967C June 2020 – April 2021 LM34966-Q1 , LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1
This document contains information for LM5156, LM5156-Q1, LM51561, LM51561-Q1 (WSON), LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (HTSSOP) to aid in a functional safety system design. Information provided are:
Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.
The LM5156, LM5156-Q1, LM51561, LM51561-Q1, LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for LM5156, LM5156-Q1, LM51561, LM51561-Q1 (package of WSON) based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 6 |
Die FIT Rate | 3 |
Package FIT Rate | 3 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed HV >50V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
This section provides Functional Safety Failure In Time (FIT) rates for LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (package of HTSSOP) based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 12 |
Die FIT Rate | 4 |
Package FIT Rate | 8 |
The failure rate and mission profile information in Table 3-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed HV >50V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 3-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for LM5156, LM5156-Q1, LM51561, LM51561-Q1, LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (WSON and HTSSOP packages) in Table 4-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No Output Voltage | 60% |
Output not in specification – voltage or timing | 30% |
Gate Driver stuck on | 5% |
Power Good – False Trip or Failure to Trip | 5% |
This section provides a Failure Mode Analysis (FMA) for the pins of the LM5156, LM5156-Q1, LM51561, LM51561-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 5-2 through Table 5-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 5-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 5-1 shows the LM5156, LM5156-Q1, LM51561, LM51561-Q1 (package of WSON) pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the LM5156, LM5156-Q1, LM51561, LM51561-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
BIAS | 1 | Device unpowered. Device not functional | B |
VCC | 2 | VCC regulator short circuit. Device shuts down due to VCC undervoltage. VCC regulator may be disabled if thermal shutdown is triggered. | B |
GATE | 3 | Gate driver is not functional. In boost operation, the output voltage is out of regulation. Output voltage is equal to input voltage minus diode forward voltage drop. Potential damage to pin | A |
GND | 4 | No effect. Normal operation | D |
CS | 5 | Loss of current sense information and loss of current limit. Loop is unstable and potential inductor saturation. | B |
COMP | 6 | Device out of regulation. Device is not switching. | B |
DITHOFF | 7 | Spread Spectrum enabled | B/D |
FB | 8 | Output voltage rises uncontrolled. Potential damage to BIAS pin, if BIAS is connected to VOUT. | A |
SS | 9 | During soft start, SS pin stuck low. The device does not start up. The device stops switching during operation. | B |
RT | 10 | Switching frequency increased to > 2.2 MHz. Device may be unstable. | B |
PGOOD | 11 | Correct output voltage. Loss of power good functionality | B |
UVLO/SYNC/EN | 12 | EN stuck low. Device is disabled and in shut down mode. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
BIAS | 1 | Device unpowered. Device is not functional. | B |
VCC | 2 | High ripple on the VCC pin that may trigger VCC UVLO. | B |
GATE | 3 | Possible device damage | A |
GND | 4 | Possible device damage | A |
CS | 5 | Loss of current sense information and loss of current limit. Loop is unstable and potential inductor saturation. | B |
COMP | 6 | Device is unstable. | C |
DITHOFF | 7 | Spread spectrum function in an undefined state | B |
FB | 8 | Output voltage rises uncontrolled. Potential damage to the BIAS pin if BIAS is connected to VOUT. | A |
SS | 9 | During soft start, SS pin pulled high.
The device soft start time reduced to 0. High inrush current
possible. No effect during operation. |
C |
RT | 10 | Internal oscillator not functional. Device stops switching operation. | B |
PGOOD | 11 | Correct output voltage. Loss of power-good functionality | C |
UVLO/SYNC/EN | 12 | State of EN/UVLO/SYNC undetermined. Device may be in shut down or standby mode or enabled. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
BIAS | 1 | VCC | Potential device damage, if BIAS voltage
is greater 18 V. Normal operation, if BIAS voltage is below 18 V. |
A/D |
VCC | 2 | GATE | Gate driver not functional. Output voltage is out of regulation. Potential damage to pin | A |
GATE | 3 | GND | Gate driver not functional. Output voltage is out of regulation. In boost operation, the output voltage is equal to input voltage minus diode forward voltage drop. Potential damage to pin | A |
GND | 4 | CS | See Table 5-2. | B |
CS | 5 | COMP | Potential damage to part. Absolute maximum voltage for this pin is 0.3 V. | A |
COMP | 6 | DITHOFF | Not considered. Corner pin | D |
DITHOFF | 7 | FB | Spread spectrum functionality undeterminded. Output voltage may be out of regulation. | B |
FB | 8 | SS | COMP pin voltage clamped to 1 V. Device is not switching and out of regulation. | B |
SS | 9 | RT | Output voltage regulates to VOUT/2. Switching frequency may be incorrect. | B |
RT | 10 | PGOOD | If FB < 0.9 V (falling) and PGOOD is
active low, the switching frequency increased to > 2.2 MHz.
Device may be unstable. If FB > 0.95 V (rising) and PGOOD is pulled up externally, the internal oscillator stops. Potential device damage if pull up voltage is > 3.8 V. |
A |
PGOOD | 11 | UVLO/SYNC/EN | Potential damage to device, if pin 12 is directly connected to supply. | A |
UVLO/SYNC/EN | 12 | BIAS | Not considered. Corner pin | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
BIAS | 1 | No effect. Normal operation | D |
VCC | 2 | Potential device damage if BIAS voltage is greater 18 V. Normal operation if BIAS voltage is below 18 V. | A/D |
GATE | 3 | External MOSFET is turned on constantly. Potential damage of external component | A |
GND | 4 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
CS | 5 | Potential device damage. Absolute maximum rating for this pin is 0.3 V. | A |
COMP | 6 | Potential device damage if current into pin exceeds 1.6 mA | A |
DITHOFF | 7 | Potential device damage if BIAS voltage is greater 18 V | A |
FB | 8 | Potential device damage if BIAS voltage is greater 4.0 V | A |
SS | 9 | Potential device damage if BIAS voltage is greater 3.8 V | A |
RT | 10 | Potential device damage if BIAS voltage is greater 3.8 V | A |
PGOOD | 11 | Potential device damage if BIAS voltage is greater 18 V or current into pin exceeds 1 mA | A |
UVLO/SYNC/EN | 12 | No effect. Normal operation | D |