SNVA967C June 2020 – April 2021 LM34966-Q1 , LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1
This document contains information for LM5156, LM5156-Q1, LM51561, LM51561-Q1 (WSON), LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (HTSSOP) to aid in a functional safety system design. Information provided are:
Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.
The LM5156, LM5156-Q1, LM51561, LM51561-Q1, LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for LM5156, LM5156-Q1, LM51561, LM51561-Q1 (package of WSON) based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 6 |
Die FIT Rate | 3 |
Package FIT Rate | 3 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed HV >50V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
This section provides Functional Safety Failure In Time (FIT) rates for LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (package of HTSSOP) based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 12 |
Die FIT Rate | 4 |
Package FIT Rate | 8 |
The failure rate and mission profile information in Table 3-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed HV >50V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 3-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for LM5156, LM5156-Q1, LM51561, LM51561-Q1, LM5156H, LM5156H-Q1, LM51561H, LM51561H-Q1, and LM34966-Q1 (WSON and HTSSOP packages) in Table 4-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No Output Voltage | 60% |
Output not in specification – voltage or timing | 30% |
Gate Driver stuck on | 5% |
Power Good – False Trip or Failure to Trip | 5% |