SNVA991 October 2022 LM5123-Q1
Please see the LM5123EVM-BST User's Guide for more testing results.
Reference Designator | QTY. | Specification | Manufacturer | Part Number |
---|---|---|---|---|
C2 |
1 | Cap Aluminum Polymer 120uF 50VDC 20% (8 X 12mm) SMD 0.025 Ohm 2100mA 4000h 135C Automotive T/R | Nichicon | PCH1H121MCL2GS |
C3, C4, C5, C30, C31, C32 |
6 |
150µF 50V Aluminum - Polymer Capacitors 17mOhm 4000 hrs @ 125°C | Panasonic | EEH-ZS1H151P |
C6 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 | Kemet | C0603X102K5RACTU |
C7 |
1 | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0603 | TDK | C1608X7R1H104K080AA |
C8, C14 |
2 |
CAP, CERM, 0.01 µF, 100 V,+/- 10%, X7R, 0603 | Wurth Elektronik | 8.85012E+11 |
C9, C10, C11, C12, C13, C15, C16, C17, C18 |
9 |
CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1210 | MuRata | GRM32ER71H106KA12L |
C19, C20, C21, C22, C23, C35, C36 |
7 |
CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCJ188R72A104KA01D |
C20, C21, C22 |
3 |
CAP, CERM, 4.7 uF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1210 | TDK | CGA6M3X7S2A475K200AB |
C24, C25, C26, C33 |
4 |
CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 |
TDK |
CGA6M3X7S2A475K200AB |
C27 | 1 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 |
TDK |
CGA3E2NP01H101J080AA |
C37 | 1 | CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603 | Kemet | C0603X103K5RACTU |
C38 | 1 | CAP, CERM, 0.33 uF, 10 V, +/- 10%, X5R, 0603 | Kemet | C0603C334K8PACTU |
C39, C40 |
2 |
CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
TDK |
CGA3E3X7R1H224K080AB |
C41, C42 |
2 |
CAP, CERM, 6800 pF, 50 V,+/- 5%, C0G/ NP0, 0603 | MuRata | GRM1885C1H682JA01D |
C43 | 1 | CAP, CERM, 47 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | Kemet | C0603C470J1GACAUTO |
C44 | 1 | CAP, CERM, 4.7 uF, 16 V, +/- 10%, X6S, 0603 |
TDK |
C1608X6S1C475K080AC |
C45 | 1 | CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
AVX |
06035A471JAT2A |
D1 | 1 | Diode Schottky 60 V 1A Surface Mount SOD-123 |
Nexperia |
PMEG6010CEGWX |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
B&F Fastener Supply |
NY PMS 440 0025 PH |
H5, H6, H7, H8 |
4 |
Hex Standoff Threaded #4-40 Nylon 0.750" (19.05mm) 3/4" Natural |
Keystone Electronics |
1902D_Ndrill |
J1, J2, J3, J4 |
4 |
TERMINAL SCREW PC 30AMP, TH | Keystone | 8199 |
J5, J6 |
2 |
TEST POINT SLOTTED .118", TH |
Keystone |
1040 |
J7, J12, J13, J14 |
4 |
Header, 2.54 mm, 3x1, Gold, TH |
Wurth Elektronik |
61300311121 |
J8 |
1 |
Header, 100mil, 7x1, Gold, TH |
Samtec |
TSW-107-07-G-S |
J9, J10, J11 |
3 |
Header, 2.54 mm, 2x1, Gold, TH |
Wurth Elektronik |
61300211121 |
L1 |
1 |
Inductor, Shielded Drum Core, WESuperflux200, 2.6 uH, 31.5 A, 0.0016 ohm, SMD |
Wurth Elektronik |
7443556260 |
Q1, Q2, Q3, Q4 |
4 |
MOSFET, N-CH, 60 V, 71 A, SO-8FL |
ON Semiconductor |
NTMFS5C670NLT1G |
R2, R3 |
2 |
RES, 0.003, 1%, 3 W, AEC-Q200 Grade 0, 2512 WIDE |
Susumu Co Ltd |
KRL6432E-M-R003-F-T1 |
R4, R5, R7, R8, R9, R10, R11, R16 |
8 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Panasonic |
ERJ-3GEY0R00V |
R6 |
1 |
RES, 100, 1%, 0.1 W, 0603 |
Yageo |
RC0603FR-07100RL |
R12 |
1 |
RES, 0, 5%, 0.1 W, 0603 |
Yageo |
RC0603JR-070RL |
R14 |
1 |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603100KFKEA |
R15 |
1 |
RES, 86.6 k, 1%, 0.1 W, 0603 |
Yageo |
RC0603FR-0786K6L |
R17 |
1 |
RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06031K00FKEA |
R19, R20 |
2 |
RES, 80.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW060321K0FKEA |
R21 |
1 |
RES, 18.7 k, 1%, 0.1 W, 0603 |
Yageo |
RT0603DRE0714KL |
R22 |
1 |
RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Panasonic |
ERJ-3EKF4992V |
R23 |
1 |
RES, 54.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW060354K9FKEA |
R24 |
1 |
RES, 21.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW060321K0FKEA |
R26 |
1 |
RES, 14.0 k, 0.5%, 0.1 W, 0603 |
Yageo America |
RT0603DRE0714KL |
SH-J1, SH-J2, SH-J3, SH-J4 |
4 |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
Harwin |
M7582-05 |
TP1, TP2, TP6, TP8 |
4 |
Test Point, Miniature, Red, TH |
Keystone |
5000 |
TP3 |
1 |
Test Point, Miniature, SMT |
Keystone |
5015 |
TP4, TP5, TP7, TP9 |
4 |
Test Point, Miniature, Black, TH |
Keystone |
5001 |
U1 |
1 |
2.2-MHz Wide VIN Low-IQ Synchronous Boost Controller with Tracking |
Texas Instruments |
LM5123QRGRRQ1 |
C1 |
0 |
CAP, CERM, 2200 pF, 100 V, +/- 10%, X7R, 0603 |
MuRata |
GRM188R72A222KA01D |
C28, C29 |
0 |
CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
MuRata |
GCJ188R72A104KA01D |
C34 |
0 |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
TDK |
C1608X7R1H104K080AA |
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
L2 |
0 |
Inductor, Shielded, Composite, 2 uH, 39.9 A, 0.001909 ohm, SMD |
Coilcraft |
XAL1580-202MEB |
R1 |
0 |
RES, 2.00, 1%, 0.5 W, AEC-Q200 Grade 0, 1210 |
Panasonic |
ERJ-14BQF2R0U |
R13 |
0 |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603100KFKEA |
R18 |
0 |
RES, 80.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW060380K6FKEA |
R25 |
0 |
RES, 24.9 k, 0.1%, 0.1 W, 0603 |
Yageo America |
RT0603BRD0724K9L |