SNVAA10 January 2021 LMR36015S , TPS54350-EP , TPS54354-EP , TPS543820E , TPS54622-EP , TPS62110-EP , TPS62111-EP , TPS62112-EP , TPS629210E , TPSM5D1806E
Using TI’s devices that are able to operate in ET environments can greatly simplify the power solution for your design. For example, LMR36015S, is designed to simplify implementation for a wide range of end equipment, including space critical applications and wide thermal requirements. The LMR36015S is in a HotRod package which enables low noise, higher efficiency, and smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. See Figure 3-1 for a simplified schematic of the device.