SNVAA98 January 2024 LM25148 , LM74910-Q1 , TPS38700 , TPS389006 , TPS389006-Q1 , TPS628301 , TPS628302 , TPS628303 , TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS746
The design outlined in this application note, using the LM74910, TLV76033 (optional), LM25148, TPS6287B25, TPS62830x, TPS74615, TPS389006, and TPS38700S ICs, provides the power requirements for the VE2302 device while maintaining good efficiency. The I2C control of the TPS6287B25 regulator and TPS389006 voltage supervisor allow for a large amount of control and the ability to configure the system through a single serial communication line.