SNVAA98 January   2024 LM25148 , LM74910-Q1 , TPS38700 , TPS389006 , TPS389006-Q1 , TPS628301 , TPS628302 , TPS628303 , TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS746

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Design Parameters
  6. Schematics
  7. Design Considerations
  8. Front-End Protection
  9. 3.3V Always-ON Bias Supply
  10. 5V Pre-Regulator Buck Converter
  11. Low-Voltage High-Current Core Rail Buck Converter
  12. On-Board Core Rail Output Load Transient Stepper
  13. 10Multiple Peripheral Rail Buck Converters Sub-Circuits Schematic
  14. 11Voltage Supervisor and Sequencer
  15. 1212-Channel Sequencer Alternative
  16. 13Summary
  17. 14References

Abstract

This application note details the design considerations and power tree design needed to support the VE2302 device. The publication can also be used as a foundation for designing the power tree for other devices of the AI Edge series.