SNVK004A November   2020  – July 2022 TPS7H4010-SEP

 

  1.   TPS7H4010-SEP Production Flow and Reliability Report
  2.   Trademarks
  3. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  4. 2Space Enhanced Plastic and Known Good Die (KGD) Production Flows
    1. 2.1 Device Introduction
    2. 2.2 TPS7H4010-SEP Space Enhanced Plastic Production Flow
    3. 2.3 TPS7H4010-SEP Space Enhanced KGD Production Flow
  5. 3Device Qualification
  6. 4Outgas Test Report
  7. 5Revision History

Device Introduction

TPS7H4010-SEP is a radiation hardened device in a plastic package which allows this device to be used in space application. It is also offered bare die or commonly known as KGD in waffle packs. The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 20 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1 (plastic flow, TPS7H4010MRNPSEP and TPS7H4010MRNPTSEP) or in Figure 2-2 (KGD flow, TPS7H4010MKGDSEP). To ensure the quality of TPS7H4010-SEP, it is qualified with Space EP requirements. See Section 3 for further details.