Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP3943 16-Channel RGB, White-LED Driver
with Independent
SMBUS/I2C String Control
1 Features
- Internal power-on reset
- Active low reset
- Internal precision oscillator
- Variable dim rates
(from 6.25ms to 1.6s; 160Hz to 0.625Hz) - 16 LED drivers (multiple programmable states: ON,
OFF, input, and dimming at a specified rate)
- 16 open-drain outputs capable of driving up to
25mA per LED
2 Applications
- Customized flashing LED lights for cellular
phones
- Portable applications
- Digital cameras
- Indicator lamps
- General purpose I/O expander
- Toys