SNVSA06C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x1D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_ILIM
_STAT |
Reserved | BUCK2_ILIM
_STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R | 000 | |
4 | BUCK3_ILIM
_STAT |
R | 0 | Status bit indicating BUCK3 current limit status (raw status)
0 - BUCK3 output current is below current limit level 1 - BUCK3 output current limit is active. |
3:1 | Reserved | R | 000 | |
0 | BUCK2_ILIM
_STAT |
R | 0 | Status bit indicating BUCK2 current limit status (raw status)
0 - BUCK2 output current is below current limit level 1 - BUCK2 output current limit is active. |