SNVSA06C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
The LP8758 is controlled by a set of registers through the system serial interface port. The device registers, their addresses and their abbreviations are listed in Table 5. A more detailed description is given in sections DEV_REV to I_LOAD_1.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_
CTRL1 |
R/W | EN_BUCK0 | EN_PIN_
CTRL0 |
EN_PIN_
SELECT0 |
EN_ROOF
_FLOOR0 |
EN_RDIS0 | Reserved | BUCK0_
FPWM |
BUCK0
_FPWM _MP |
0x03 | BUCK0_
CTRL2 |
R/W | Reserved | ILIM0[2:0] | SLEW_RATE0[2:0] | |||||
0x05 | BUCK1_
CTRL2 |
R/W | Reserved | ILIM1[2:0] | Reserved | |||||
0x07 | BUCK2_
CTRL2 |
R/W | Reserved | ILIM2[2:0] | Reserved | |||||
0x09 | BUCK3_
CTRL2 |
R/W | Reserved | ILIM3[2:0] | Reserved | |||||
0x0A | BUCK0_
VOUT |
R/W | BUCK0_VSET[7:0] | |||||||
0x0B | BUCK0_
FLOOR_ VOUT |
R/W | BUCK0_FLOOR_VSET[7:0] | |||||||
0x12 | BUCK0_
DELAY |
R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x16 | RESET | R/W | Reserved | SW_
RESET |
||||||
0x17 | CONFIG | R/W | Reserved | TDIE
_WARN _LEVEL |
EN2_PD | EN1_PD | EN_
SPREAD _SPEC |
|||
0x18 | INT_TOP | R/W | INT_
BUCK3 |
INT_
BUCK2 |
INT_
BUCK1 |
INT_
BUCK0 |
TDIE_SD | TDIE_
WARN |
RESET_
REG |
I_LOAD_
READY |
0x19 | INT_BUCK_0_1 | R/W | Reserved | BUCK1_
ILIM_INT |
Reserved | BUCK0_
PG_INT |
BUCK0_
SC_INT |
BUCK0_
ILIM_INT |
||
0x1A | INT_BUCK_2_3 | R/W | Reserved | BUCK3_
ILIM_INT |
Reserved | BUCK2_
ILIM_INT |
||||
0x1B | TOP_
STAT |
R | Reserved | TDIE_SD
_STAT |
TDIE_
WARN_ STAT |
Reserved | ||||
0x1C | BUCK_0_1_STAT | R | Reserved | BUCK1_
ILIM_ STAT |
BUCK0_
STAT |
BUCK0_
PG_STAT |
Reserved | BUCK0_
ILIM_ STAT |
||
0x1D | BUCK_2_3_STAT | R | Reserved | BUCK3_
ILIM_STAT |
Reserved | BUCK2_
ILIM_STAT |
||||
0x1E | TOP_
MASK |
R/W | Reserved | TDIE_WARN_MASK | RESET_
REG_MASK |
I_LOAD_
READY_ MASK |
||||
0x1F | BUCK_0_1_MASK | R/W | Reserved | BUCK1_
ILIM_ MASK |
Reserved | BUCK0_
PG_MASK |
Reserved | BUCK0_
ILIM_ MASK |
||
0x20 | BUCK_2_3_MASK | R/W | Reserved | BUCK3_
ILIM_ MASK |
Reserved | BUCK2_
ILIM_ MASK |
||||
0x21 | SEL_I_
LOAD |
R/W | Reserved | LOAD_CURRENT_
BUCK_SELECT[1:0] |
||||||
0x22 | I_LOAD_2 | R/W | Reserved | BUCK_LOAD_CURRENT[9:8] | ||||||
0x23 | I_LOAD_1 | R/W | BUCK_LOAD_CURRENT[7:0] |