Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMR14030 SIMPLE SWITCHER® Power Converter 40V 3.5A, 2.2MHz Step-Down Converter With 40µA IQ
1 Features
- 4V to 40V input range
- 3.5A continuous output
current
- Ultra-low 40µA operating
quiescent current
- 90mΩ high-side MOSFET
- 75ns minimum switch-on time
- Current mode control
- Adjustable switching frequency
from 200kHz to 2.5MHz
- Frequency synchronization to
external clock
- Internal compensation for ease of
use
- High duty cycle operation
supported
- Precision enable input
- 1µA shutdown current
- External soft start
- Thermal, overvoltage, and short
protection
- 8-pin HSOIC with PowerPAD™
package