SNVSAI1D June 2017 – August 2021 LM5176
PRODUCTION DATA
The switching frequency of LM5176 is set by an RT resistor connected from the RT/SYNC pin to AGND. The RT resistor required to set the desired frequency is calculated using Equation 5 or Figure 6-3. A 1% standard resistor of 27.4 kΩ is selected for Fsw = 300 kHz.