SNVSAJ3C March 2016 – December 2022 LM5165-Q1
PRODUCTION DATA
The target full-load efficiency is 91% based on a nominal input voltage of 12 V and an output voltage of 5 V. The required input voltage range is 5 V to 65 V. The LM5165X-Q1 is chosen to deliver a fixed 5-V output voltage. The switching frequency is set by resistor RRT at 220 kHz. The output voltage soft-start time is 6 ms. The required components are listed in Table 8-1.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 1 µF, 100 V, X7R, 1206 ceramic | TDK | C3216X7R2A105K160AA |
COUT | 1 | 22 µF, 10 V, X7R, 1206 ceramic | Murata | GRM31CR71A226KE15L |
LF | 1 | 220 µH ±20%, 0.29 A, 0.92 Ω typ DCR, 5.8 x 5.8 x 2.8 mm | Würth Electronik | WE-TPC 5828 744053221 |
220 µH ±30%, 0.3 A, 1.25 Ω max DCR, 5.8 x 5.8 x 3.0 mm | Bourns | SRR5028-221Y | ||
RESR | 1 | 1.5 Ω, 5%, 0402 | Std | Std |
RRT | 1 | 133 kΩ, 1%, 0402 | Std | Std |
CSS | 1 | 47 nF, 10 V, X7R, 0402 ceramic | Std | Std |
U1 | 1 | LM5165X-Q1 Synchronous Buck Converter, VSON-10, 5V Fixed | TI | LM5165XQDRCRQ1 |