LM5165-Q1

ACTIVE

Automotive, 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36503-Q1 ACTIVE Automotive 3-V to 65-V, 0.3-A buck converter optimized for size and light load efficiency Smaller footprint, lower IQ and lower EMI.

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 0.15 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Features Adjustable current limit, Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Vout (min) (V) 1.23 Vout (max) (V) 65 Iq (typ) (µA) 10 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 0.15 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Features Adjustable current limit, Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Vout (min) (V) 1.23 Vout (max) (V) 65 Iq (typ) (µA) 10 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² 3 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Wide input voltage range of 3 V to 65 V
  • 10.5-µA no-load quiescent current
  • –40°C to 150°C junction temperature range
  • Fixed (3.3 V and 5 V) or adjustable output voltages
  • Meets EN55022 / CISPR 22 EMI standards
  • Integrated 2-Ω PMOS buck switch
    • Supports 100% duty cycle for low dropout
  • Integrated 1-Ω NMOS synchronous rectifier
    • Eliminates external rectifier diode
  • Programmable current limit setpoint (four levels)
  • Selectable PFM or COT mode operation
  • 1.223-V ±1% internal voltage reference
  • 900-µs internal or programmable soft start
  • Active slew rate control for low EMI
  • Monotonic start-up into prebiased output
  • No loop compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • 10-pin VSON and VSSOP packages
  • Use TPSM265R1 module for faster time to market
  • Create a custom regulator design using WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Wide input voltage range of 3 V to 65 V
  • 10.5-µA no-load quiescent current
  • –40°C to 150°C junction temperature range
  • Fixed (3.3 V and 5 V) or adjustable output voltages
  • Meets EN55022 / CISPR 22 EMI standards
  • Integrated 2-Ω PMOS buck switch
    • Supports 100% duty cycle for low dropout
  • Integrated 1-Ω NMOS synchronous rectifier
    • Eliminates external rectifier diode
  • Programmable current limit setpoint (four levels)
  • Selectable PFM or COT mode operation
  • 1.223-V ±1% internal voltage reference
  • 900-µs internal or programmable soft start
  • Active slew rate control for low EMI
  • Monotonic start-up into prebiased output
  • No loop compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • 10-pin VSON and VSSOP packages
  • Use TPSM265R1 module for faster time to market
  • Create a custom regulator design using WEBENCH Power Designer

The LM5165-Q1 device is a compact, easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high efficiency over wide input voltage and load current ranges. With integrated high-side and low-side power MOSFETs, up to 150-mA of output current can be delivered at fixed output voltages of 3.3 V or 5 V or at an adjustable output. The converter is designed to simplify implementation while providing options to optimize the performance for the target application. Pulse Frequency Modulation (PFM) mode is selected for optimal light-load efficiency or Constant On-Time (COT) control for nearly constant operating frequency. Both control schemes do not require loop compensation while providing excellent line and load transient response and short PWM on-time for large step-down conversion ratios.

The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltage and does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint is adjustable to optimize inductor selection for a particular output current requirement. Selectable and adjustable start-up timing options include minimum delay (no soft start), internally fixed (900 µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can be used for sequencing, fault reporting, and output voltage monitoring. The LM5165-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 10-pin VSON and VSSOP packages with 0.5-mm pin pitch.

The LM5165-Q1 device is a compact, easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high efficiency over wide input voltage and load current ranges. With integrated high-side and low-side power MOSFETs, up to 150-mA of output current can be delivered at fixed output voltages of 3.3 V or 5 V or at an adjustable output. The converter is designed to simplify implementation while providing options to optimize the performance for the target application. Pulse Frequency Modulation (PFM) mode is selected for optimal light-load efficiency or Constant On-Time (COT) control for nearly constant operating frequency. Both control schemes do not require loop compensation while providing excellent line and load transient response and short PWM on-time for large step-down conversion ratios.

The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltage and does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint is adjustable to optimize inductor selection for a particular output current requirement. Selectable and adjustable start-up timing options include minimum delay (no soft start), internally fixed (900 µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can be used for sequencing, fault reporting, and output voltage monitoring. The LM5165-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 10-pin VSON and VSSOP packages with 0.5-mm pin pitch.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5165EVM-HD-C50X — LM5165 Low Iq Synchronous Buck Converter High Density COT Evaluation Module

The LM5165EVM-HD-C50X high density evaluation module (EVM) is designed to showcase the performance of the LM5165 high performance, exceptionally small, synchronous buck DC/DC buck converter with ultralow IQ. The module-style design is packaged in a miniature footprint with low component count. It (...)
User guide: PDF
Buy from a distributor
Evaluation board

LM5165EVM-HD-P50A — LM5165 Low Iq Synchronous Buck Converter High Density PFM Evaluation Module

The LM5165EVM-HD-P50A high density evaluation module (EVM) is designed to showcase the performance of the LM5165 high performance, exceptionally small, synchronous buck DC/DC buck converter with ultralow IQ. The module-style design is packaged in a miniature footprint with low component count. It (...)

User guide: PDF
Simulation model

LM5165 PSpice Transient Model (Rev. B)

SNVMAH3B.ZIP (133 KB) - PSpice Model
Simulation model

LM5165 Unencrypted PSpice Transient Model (Rev. B)

SNVMAK5B.ZIP (4 KB) - PSpice Model
Simulation model

LM5165X PSpice Transient Model (Rev. A)

SNVMAJ5A.ZIP (95 KB) - PSpice Model
Simulation model

LM5165X Unencrypted PSpice Transient Model (Rev. A)

SNVMAK3A.ZIP (4 KB) - PSpice Model
Simulation model

LM5165Y PSpice Transient Model (Rev. A)

SNVMAJ6A.ZIP (90 KB) - PSpice Model
Simulation model

LM5165Y Unencrypted PSpice Transient Model (Rev. A)

SNVMAK4A.ZIP (4 KB) - PSpice Model
Calculation tool

LM5165DESIGN-CALC — LM5165 DC/DC Converter Design Tool

Welcome to the LM5165 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck converter based on the LM5165 low IQ synchronous buck DC/DC regulator. As such, the user can expeditiously arrive at an optimized design to meet the (...)
Reference designs

PMP22270 — Adjustable output voltage, 200-W SEPIC power supply reference design

This 200-W SEPIC converter reference design supplies a non-isolated adjustable 5-V to 200-V output voltage with a maximum output current of 4 A. Output voltage is set using a 0% to 100% duty-cycle, pulse-width-modulation (PWM) input.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos