SNVSAO4D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
The LMZM33602 is internally compensated to be stable over the operating frequency and output voltage range. However, depending on the output voltage, an additional feedforward capacitor can be required. TI recommends an external feedforward capacitor, CFF, be placed in parallel with the top resistor divider, RFBT for optimum transient performance. The value for CFF can be calculated using Equation 2.
where
Refer to Table 7-1 for the recommended CFF value for several output voltages.