SNVSAU3B December 2017 – October 2019 LM76002-Q1 , LM76003-Q1
PRODUCTION DATA.
The default switching frequency of the LM76002-Q1/LM76003-Q1 device is set at 500 kHz. If the RT is left open, the LM76002-Q1/LM76003-Q1 switches at 500 kHz in CCM mode. Use Equation 16 to calculate the required value for RT in order to operate the LM76002-Q1/LM76003-Q1 at different frequencies.
The unit for the result is kΩ.