LM76003-Q1

ACTIVE

3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LM65645-Q1 PREVIEW Automotive, 3V to 65V, 4.5A synchronous step-down converter optimized for power density and low EMI Higher efficiency, lower IQ and improved EMI mitigation features

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
WQFN (RNP) 30 24 mm² 6 x 4
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Integrated synchronous rectification
  • Input voltage 3.5 V to 60 V (65 V maximum)
  • Output voltage 1 V to 95% VIN
  • 15-µA Quiescent current in regulation
  • Wide voltage conversion range
    • tON-MIN = 65 ns (typical)
    • tOFF-MIN = 95 ns (typical)
  • System-level features
    • Synchronization to external clock
    • Power-good flag
    • Adjustable soft-start (6.3 ms default)
  • Pin-selectable FPWM operation
  • Adjustable frequency range: 300 kHz to 2.2 MHz
  • High-efficiency at light-load architecture (PFM)
  • Protection features
    • Cycle-by-cycle current limit
    • Short-circuit protection with hiccup mode
    • Overtemperature thermal shutdown protection
  • Create a custom design using the LM76002-Q1η/LM76003-Q1 with the WEBENCH® Power Designer
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Integrated synchronous rectification
  • Input voltage 3.5 V to 60 V (65 V maximum)
  • Output voltage 1 V to 95% VIN
  • 15-µA Quiescent current in regulation
  • Wide voltage conversion range
    • tON-MIN = 65 ns (typical)
    • tOFF-MIN = 95 ns (typical)
  • System-level features
    • Synchronization to external clock
    • Power-good flag
    • Adjustable soft-start (6.3 ms default)
  • Pin-selectable FPWM operation
  • Adjustable frequency range: 300 kHz to 2.2 MHz
  • High-efficiency at light-load architecture (PFM)
  • Protection features
    • Cycle-by-cycle current limit
    • Short-circuit protection with hiccup mode
    • Overtemperature thermal shutdown protection
  • Create a custom design using the LM76002-Q1η/LM76003-Q1 with the WEBENCH® Power Designer

The LM76002-Q1/LM76003-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002-Q1) or 3.5 A (LM76003-Q1) of load current from an input up to 60 V. The LM76002-Q1/LM76003-Q1 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR25) and thermal performance. Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle current limit, and short-circuit protection. The LM76002-Q1/LM76003-Q1 device is available in the WQFN 30-pin leadless package with wettable flanks.

The LM76002-Q1/LM76003-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002-Q1) or 3.5 A (LM76003-Q1) of load current from an input up to 60 V. The LM76002-Q1/LM76003-Q1 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR25) and thermal performance. Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle current limit, and short-circuit protection. The LM76002-Q1/LM76003-Q1 device is available in the WQFN 30-pin leadless package with wettable flanks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5013-Q1 ACTIVE 6-V to 100-V input, 3.5-A non-synchronous buck DC/DC converter with ultra-low quiescent current (IQ) Higher input voltage range and smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM7600x-Q1 3.5-V to 60-V, 2.5-A/3.5-A Synchronous Step-Down Voltage Regulator datasheet (Rev. B) PDF | HTML 05 Sep 2019
Application note Controller to Converter – Design Considerations for 24V and 48V Systems PDF | HTML 02 Oct 2024
Technical article Using DC/DCs buck converters to power modern safety features in commercial vehicle PDF | HTML 27 Jul 2020
Technical article How to meet European Commission ADAS requirements with TI DC/DC converters PDF | HTML 09 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM76003EVM-500K — LM76003 3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter Evaluation Module

The LM76003EVM-500K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76003 synchronous step-down converter. The EVM operates from an 3.5V to 60V input and provides a 3.3V or 5V output at 3.5A.
User guide: PDF
Not available on TI.com
Simulation model

LM76003 Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVMBE9A.ZIP (297 KB) - PSpice Model
Simulation model

TINA-TI Enable Hysteresis Schematic

SNVMBL7.ZIP (4 KB) - TINA-TI Reference Design
Package Pins CAD symbols, footprints & 3D models
WQFN (RNP) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos