SNVSB06D July 2018 – May 2020 LM5180
PRODUCTION DATA.
Given VIN(on) and VIN(off) as the input voltage turn-on and turn-off thresholds of 9.5 V and 6.5 V, respectively, select the upper and lower UVLO resistors using the following expressions:
Calculate the actual input voltage turn-on and turn-off thresholds as follows: