SNVSB32B August 2018 – June 2021 LM5146-Q1
PRODUCTION DATA
There are two options for setting the switching frequency, FSW, of the LM5146-Q1, thus providing a power supply designer with a level of flexibility when choosing external components for various applications. To adjust the frequency, use a resistor from the RT pin to AGND, or synchronize the LM5146-Q1 to an external clock signal through the SYNCIN pin.