SNVSBU4E June 2022 – August 2024 LM5177
PRODUCTION DATA
The switching frequency of LM5177 is set by an RT resistor connected from the RT pin to AGND. The RT resistor required to set the desired frequency is calculated using Equation 17. A 1% standard resistor of 78.7 kΩ is selected for fSW = 400 kHz.