SNVSBU7 September 2020 LM34966-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBIAS | Bias input(2) | 2.97 | 40 | V | |
VVCC | VCC voltage(3) | 2.97 | 16 | V | |
VVDD | VDD input | 2.1 | 16 | V | |
VUVLO | UVLO input | 0 | 40 | V | |
VFB | FB input | 0 | 4.0 | V | |
fSW | Typical switching frequency | 100 | 500 | kHz | |
fSYNC | Synchronization pulse frequency | 100 | 500 | kHz | |
TJ | Operating junction temperature(4) | –40 | 150 | °C |