SNVSC22B October 2023 – June 2024 LM51772
PRODUCTION DATA
This signal is enabled together with the average current limit. If the current limiter is disabled the signal is low. If the programmed ( via I2C or ISET) current limit threshold is reached the signal goes high. The PD-STATUS byte is instantaneously changing with the ILIM_OP signal. The input signal gets de-glitch in the analog domain.