SNVSC22B October 2023 – June 2024 LM51772
PRODUCTION DATA
The LM51772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The LM51772 runs at a fixed switching frequency, which can be set via the RT/SYNC pin. The switching frequency remains constant during buck, boost and buck-boost operation in forced PWM. The external compensation pin allows very fast transient response for different applications. The device maintains small mode transition ripple over all operating modes. The output voltage and device configurations can be dynamically programmed via the integrated I2C interface. The integrated and optional high-side current sensor features an accurate output or input current limitation. The average current limit of the LM51772 is also configurable through the I2C interface.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM51772RHAR | RHA040 | 6mm x 6mm |