SNVSC77 December   2024 LM5125-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Device Configuration (CFG0-pin, CFG1-pin, CFG2-pin)
      2. 6.3.2  Switching Frequency and Synchronization (SYNCIN)
      3. 6.3.3  Dual Random Spread Spectrum (DRSS)
      4. 6.3.4  Operation Modes (BYPASS, DEM, FPWM)
      5. 6.3.5  Dual- and Multi-phase Operation
      6. 6.3.6  BIAS (BIAS-pin)
      7. 6.3.7  Soft Start (SS-pin)
      8. 6.3.8  VOUT Programming (VOUT, ATRK, DTRK)
      9. 6.3.9  Protections
      10. 6.3.10 VOUT Overvoltage Protection (OVP)
      11. 6.3.11 Thermal Shutdown (TSD)
      12. 6.3.12 Power-Good Indicator (PGOOD-pin)
      13. 6.3.13 Current Sensing, Peak Current Limit, and Slope Compensation (CSP1, CSP2, CSN1, CSN2)
      14. 6.3.14 Current Sense Programming (CSP1, CSP2, CSN1, CSN2)
      15. 6.3.15 Input Current Limit and Monitoring (ILIM, IMON, DLY)
      16. 6.3.16 Signal Deglitch Overview
      17. 6.3.17 MOSFET Drivers, Integrated Boot Diode, and Hiccup Mode Fault Protection (LOx, HOx, HBx-pin)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown State
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Feedback Compensation
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1  Determine the Total Phase Number
        2. 7.2.3.2  Determining the Duty Cycle
        3. 7.2.3.3  Timing Resistor RT
        4. 7.2.3.4  Inductor Selection Lm
        5. 7.2.3.5  Current Sense Resistor Rcs
        6. 7.2.3.6  Current Sense Filter RCSFP, RCSFN, CCS
        7. 7.2.3.7  Low-Side Power Switch QL
        8. 7.2.3.8  High-Side Power Switch QH and Additional Parallel Schottky Diode
        9. 7.2.3.9  Snubber Components
        10. 7.2.3.10 Vout Programming
        11. 7.2.3.11 Input Current Limit (ILIM/IMON)
        12. 7.2.3.12 UVLO Divider
        13. 7.2.3.13 Soft Start
        14. 7.2.3.14 CFG Settings
        15. 7.2.3.15 Output Capacitor Cout
        16. 7.2.3.16 Input Capacitor Cin
        17. 7.2.3.17 Bootstrap Capacitor
        18. 7.2.3.18 VCC Capacitor CVCC
        19. 7.2.3.19 BIAS Capacitor
        20. 7.2.3.20 VOUT Capacitor
        21. 7.2.3.21 Loop Compensation
      4. 7.2.4 Application Curves
        1. 7.2.4.1 Efficiency
        2. 7.2.4.2 Steady State Waveforms
        3. 7.2.4.3 Step Load Response
        4. 7.2.4.4 Sync Operation
        5. 7.2.4.5 Thermal Performance
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel Information
    2.     85

Device Configuration (CFG0-pin, CFG1-pin, CFG2-pin)

The CFG0-pin defines the dead time and the ATRK/DTRK-pin 20μA current. The levels shown in Table 6-1 are selected by the specified resistors in the Specifications section. When VOUT is programmed by the resistor, the 20μA ATRK-pin current must be on, for voltage tracking must be off.

Table 6-1 CFG0-pin Settings
Level Dead Time [ns] 20μA ATRK Current
1 18 on
2 30 on
3 50 on
4 75 on
5 100 on
6 125 on
7 150 on
8 200 on
9 18 off
10 30 off
11 50 off
12 75 off
13 100 off
14 125 off
15 150 off
16 200 off

The CFG1-pin setting defines the VOUT overvoltage protection level, Clock Dithering, the 120% input current limit protection (ICL_latch) operation, and the power-good pin behavior.

OVP, Spread Spectrum, Peak Current Limit Latch, Power-Good Pin Behavior:
OVP bit 0: OVP bit 0 and 1 set the VOUT overvoltage protection level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V.
Clock Dithering: Enables dual random spread spectrum (DRSS) clock dithering or disables clock dithering.
ICL_latch: When ICL_latch is enabled and the peak current limit is exceeded by 20% the device goes to the Shutdown State (turns off and is latched). If ICL_latch is disabled the device stays active and tries to limit the inductor current at peak current limit.
PGOODOVP_enable: When PGOODOVP_enable is enabled the PGOOD-pin is pulled low for VOUT above OVP (Overvoltage Protection) or below the UV (Undervoltage) threshold. If PGOODOVP_enable is disabled the PGOOD-pin is only pulled low when VOUT is below UV (Undervoltage) threshold.
Table 6-2 CFG1-pin Settings
Level OVP Bit 0 Clock Dithering Mode ICL_latch PGOODOVP_enable
1 0 enabled (DRSS) disabled disabled
2 1 enabled (DRSS) disabled disabled
3 0 enabled (DRSS) disabled enabled
4 1 enabled (DRSS) disabled enabled
5 0 enabled (DRSS) enabled disabled
6 1 enabled (DRSS) enabled disabled
7 0 enabled (DRSS) enabled enabled
8 1 enabled (DRSS) enabled enabled
9 0 disabled disabled disabled
10 1 disabled disabled disabled
11 0 disabled disabled enabled
12 1 disabled disabled enabled
13 0 disabled enabled disabled
14 1 disabled enabled disabled
15 0 disabled enabled enabled
16 1 disabled enabled enabled
Table 6-3 Overvoltage Protection Level Selection
OVP Level OVP Bit 1 OVP Bit 0
64V 0 0
50V 0 1
35V 1 0
28.5V 1 1

The CFG2-pin defines the VOUT overvoltage protection level, if the device uses the internal clock generator or an external clock applied at the SYNCIN-pin. The CFG2-pin configures as well if the device is a single device or part of a dual device configuration, the SYNCIN and SYNCOUT-pin is enabled, disabled accordingly. During clock synchronization, the clock dither function is disabled.

OVP, internal / external clock, Single / Dualchip:
OVP bit 1: OVP bit 0 and 1 set the VOUT overvoltage protection level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V.
Single:Internal clock: Device is used standalone using the internal oscillator.
Single ext. clock: Device is used standalone using an external clock signal applied at SYNCIN or the internal oscillator when no clock is applied..
Primary: Device is used as primary device acting as a controller in a dual device configuration using the internal oscillator. The phase shift of the 2nd phase is either optimized for 3-phase (240° shift to 1st phase) or 4-phase (180° shift to 1st phase) operation.
Primary ext. clock: Device is used as primary device acting as a controller in a dual device configuration using an external clock signal applied at SYNCIN-pin. The phase shift is either optimized for 3-phase (240° shift to 1st phase) or 4-phase (180° shift to 1st phase) operation.
Secondary: Device is used as secondary device syncing the clock to the SYNCIN-pin signal.
Device 2nd Phase Phase Shift, SYNCIN, SYNCOUT, Clock Dithering:
Phase Shift of the Device 2nd Phase: Phase shift for the 2nd phase of the single, primary or secondary device as configured in the Single / Dualchip column.
SYNCIN: Defines if the clock syncing function at the SYNCIN-pin is active (on) or disabled (off). The device is only syncing to an external clock applied to the SYNCIN-pin when SYNCIN is active.
Clock Dithering: In case the internal oscillator is used the clock dithering is set according to the CFG1-pin setting Clock Dithering Mode. When an external clock is used the clock dithering function is disabled ignoring the CFG1-pin setting.
Table 6-4 CFG2-pin Settings
Level OVP Bit 1 Single / Dualchip Phase Shift of the Device 2nd Phase SYNCIN SYNCOUT SYNCOUT Phase Shift Clock Dithering
1 0 Single 180° off off off CFG1-pin
2 1
3 0
4 1 Single ext. clock 180° on off off disabled
5 0
6 1
7 0 Primary 3-phase 240° off on 120° CFG1-pin
8 1
9 0 Primary 4-phase 180° off on 90° CFG1-pin
10 1
11 0 Primary ext. clock 3-phase 240° on on 120° disabled
12 1
13 0 Primary ext. clock 4-phase 180° on on 90° disabled
14 1
15 0 Secondary 180° on off off disabled
16 1