SNVSCD2 September 2024 LM704A0-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY (VIN) | ||||||
IQ-SD | VIN shutdown current | Non-switching, VEN = 0V, VFB = VREF + 50mV, TJ = 25°C | 2.3 | 4 | µA | |
Non-switching, VEN = 0V, VFB = VREF + 50mV, TJ = 125°C | 2.3 | 8 | µA | |||
IQ-SBY | VIN standby current (1) | Non-switching, 0.5V ≤ VEN ≤ 1V, External COMP, RCONFIG = 29.4kΩ | 350 | µA | ||
IQ-SLEEP1-12V | VIN sleep current, 3.3V fixed output, no load | VEN = 5V, VIN = 12V, VBIAS = 0V, VVOUT = 3.3V, no-load, non-switching, VPFM/SYNCIN = 5V, RFB = 0Ω to VDDA | 10.8 | µA | ||
IQ-SLEEP2-12V | VIN sleep current, 5V fixed output, no load | VEN = 5V, VIN = 12V, VBIAS = 5V, VVOUT = 5V, no-load, non-switching, VPFM/SYNCIN = 5V, RFB = 24.9kΩ to VDDA | 12.2 | 36 | µA | |
ENABLE (EN / UVLO) | ||||||
VSBY-TH | Shutdown-to-standby threshold voltage | VEN/UVLO rising | 0.55 | V | ||
VEN-TH | Enable voltage rising threshold | VEN/UVLO rising | 0.95 | 1.0 | 1.05 | V |
VEN-HYS | Enable voltage hysteresis | 0.1 | V | |||
INTERNAL LDO (VCC) | ||||||
VVCC1 | VCC regulation voltage | IVCC = 50mA, RFB = 0Ω or 24.9kΩ | 4.5 | 5 | 5.5 | V |
VVCC2 | VCC regulation voltage | IVCC = 50mA | 7 | 8 | 8.5 | V |
INTERNAL LDO (VDDA) | ||||||
VVDDA | VDDA regulation voltage | IVDD = 5mA | 4.75 | 5 | 5.25 | V |
IVDDA-CL | VDDA short-circuit current limit | VDDA = 4.5V | 10 | 15 | 20 | mA |
EXTERNAL BIAS (BIAS) | ||||||
VBIAS-TH1 | VIN to VBIAS switchover rising threshold, 12V fixed or adjustable output | RFB = 49.9kΩ | 8.8 | 9.1 | 9.3 | V |
VBIAS-TH2 | VIN to VBIAS switchover rising threshold, 3.3V or 5V fixed output | RFB = 0Ω or 24.9kΩ | 4.3 | 4.6 | 4.8 | V |
VBIAS-HYS | VIN to VBIAS switchover hysteresis | 550 | mV | |||
REFERENCE VOLTAGE (FB) | ||||||
VFB | Regulated FB voltage | 794 | 800 | 806 | mV | |
OUTPUT VOLTAGE (VOUT) | ||||||
VOUT1 | 3.3V output voltage setpoint | RFB = 0Ω | 3.267 | 3.3 | 3.333 | V |
VOUT2 | 5V output voltage setpoint |
RFB = 24.9kΩ | 4.95 | 5.0 | 5.05 | V |
VOUT3 | 12V output voltage setpoint | RFB = 49.9kΩ | 11.88 | 12 | 12.12 | V |
ERROR AMPLIFIER (EXTCOMP) | ||||||
gm-EXTERNAL | EA transconductance external compensation | FB to COMP | 970 | 1200 | µS | |
gm-NTERNAL | EA transconductance internal compensation (1) | FB to COMP, EXTCOMP 100kΩ to VDDA | 30 | µS | ||
IFB | Error amplifier input bias current | 75 | nA | |||
VCOMP-CLAMP | COMP clamp voltage | VFB = 0V | 2.1 | V | ||
ICOMP-SRC | EA source current | VCOMP = 1V, VFB = 0.65V | 170 | µA | ||
ICOMP-SINK | EA sink current | VCOMP = 1V, VFB = 0.95V | 170 | µA | ||
PULSE FREQUENCY MODULATION (PFM/SYNCIN) | ||||||
VIL-SYNCIN | PFM/SYNCIN input threshold low | 0.8 | V | |||
VIH(SYNCIN) | PFM/SYNCIN input threshold high | 1.17 | V | |||
fSYNC1 | Synchronization frequency range (220kHz) | RRT = 100kΩ, ±20 % of the nominal oscillator frequency | 176 | 264 | kHz | |
fSYNC2 | Synchronization frequency range (2.2MHz) | RRT = 10kΩ, ±20 % of the nominal oscillator frequency | 1.76 | 2.64 | MHz | |
tSYNC-TON-MIN | Minimum positive pulse width of external synchronization signal | RRT = 10kΩ | 20 | ns | ||
tSYNC-TOFF-MIN | Minimum negative pulse width of external synchronization signal | RRT = 10kΩ | 200 | ns | ||
tSYNCIN-SW | Delay from PFM falling edge to SW rising edge (1) | 35 | ns | |||
tPFM-FILTER | SYNCIN to PFM mode | 15 | 75 | µs | ||
DUAL RANDOM SPREAD SPECTRUM (DRSS) | ||||||
ΔfC | Distance from the switching frequency | 8 | % | |||
fm | Modulation frequency | 10 | kHz | |||
SWITCHING FREQUENCY (SW) | ||||||
fSW1 | Switching frequency 1 | RRT = 100kΩ to AGND | 200 | 220 | 240 | kHz |
fSW2 | Switching frequency 2 | RRT = 49.9kΩ to AGND | 400 | 440 | 480 | kHz |
fSW3 | Switching frequency 3 | RRT = 22.1kΩ to AGND | 0.85 | 0.95 | 1.05 | MHz |
fSW4 | Switching frequency 4 | RRT = 9.09kΩ to AGND | 2 | 2.2 | 2.4 | MHz |
tON-MIN | Minimum on-time(1) | 25 | ns | |||
tOFF-MIN | Minimum off-time | 88 | 126 | ns | ||
POWER GOOD (PG) | ||||||
VPG-UV | Power-Good UV trip level | Falling with respect to the regulated voltage | 90 % | 92 % | 94% | |
VPG-OV | Power-Good OV trip level | Rising with respect to the regulation voltage | 108 % | 110 % | 112 % | |
VPG-UV-HYST | Power-Good UV hysteresis | Falling with respect to the regulated output | 3.4 % | |||
VPG-OV-HYST | Power-Good OV hysteresis | Raising with respect to the regulated output | 3.4 % | |||
tPG-DEGLITCH | Power-Good deglitch filter time | VOUT falling or rising | 25 | µs | ||
VOL-PG | Power-Good voltage | Open collector, IPG = 2mA | 0.4 | V | ||
SYNCHRONIZATION OUTPUT (SYNCOUT) | ||||||
VSYNCOUT-LTH | SYNCOUT low state voltage threshold | RCONFIG = 54.9kΩ or 71.5kΩ, ISYNCOUT = 2mA | 0.4 | V | ||
VSYNCOUT-HTH | SYNCOUT high state voltage threshold | RCONFIG = 54.9kΩ or 71.5kΩ, ISYNCOUT = −2mA | 2.0 | V | ||
STARTUP (SOFT START) | ||||||
tSS | Internal fixed soft-start time | 1.9 | 2.8 | 4.4 | ms | |
INTERNAL HICCUP MODE | ||||||
tHIC-DLY | HICCUP mode activation delay | VISNS+ − VVOUT > 60mV | 512 | CYCLES | ||
tHIC-DURATION | HICCUP mode fault duration | VISNS+ − VVOUT > 60mV | 16384 | CYCLES | ||
OVERCURRENT PROTECTION (OCP) | ||||||
VCS-TH | CS voltage threshold | Measured from ISNS+ to VOUT | 50 | 56 | 62 | mV |
tDELAY-CS | CS delay to output | 75 | ns | |||
GCS | CS amplifier gain (1) | 10 | V/V | |||
IBIAS-CS | CS amplifier input bias current (1) | 0.35 | µA | |||
VCS-TH-NEG | CS negative voltage threshold | 30 | mV | |||
THERMAL SHUTDOWN (TSD) | ||||||
TJ-SD | Thermal shutdown threshold (1) | Temperature rising | 175 | °C | ||
TJ-HYS | Thermal shutdown hysteresis (1) | 15 | °C |