Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM708x0
80V, 8A/6A/4A, High-Efficiency Buck
Converters Designed for High Power Density
1 Features
- Functional Safety-Capable
- Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
- Wide input voltage range: 4.5V to 80V
- Shutdown mode current:
2.3µA
- No-load IQ
regulating 48V to 5V: 8.2µA
- 1% accurate, fixed 3.3V, 5V, 12V, or adjustable
outputs from 0.8V to 55V
- Dual-phase operation enabling output currents up
to 16A
- Designed for low EMI
requirements
- Facilitates CISPR 11 Class B compliance
- Pin-selectable ±8% dual-random spread spectrum reduces
peak emissions
- Switching frequency: 200kHz to 2.2MHz
- Pin-configurable AUTO or FPWM operation
- Inherent protection features for robust design
- Internal hiccup-mode overcurrent protection
- Enable, power good, and thermal shutdown
- Internal or external loop compensation
- 6mm × 6mm thermally optimized, RoHS compliant,
QFN-29 package with Pb-free plating
- Create a custom design using the
LM708x0 with the WEBENCH® Power Designer