SNVSCE8 July 2024 LM5190-Q1
ADVANCE INFORMATION
The LM5190-Q1 includes an output voltage monitoring signal for VOUT to simplify sequencing and supervision. The power-good signal is used for start-up sequencing of downstream converters, fault protection, and output monitoring. The power-good output (PGOOD) switches to a high impedance open-drain state when the output voltage is in regulation. The PGOOD switches low when the output voltage drops below the lower power-good threshold (92% typical) or rises above the upper power-good threshold (110% typical). A 25µs deglitch filter prevents false tripping of the power-good signal during transients. TI recommends a pullup resistor of 100kΩ (typical) from PGOOD to the relevant logic rail. PGOOD is asserted low during soft start and when the buck regulator is disabled.