SNVSCE8 July 2024 LM5190-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY (VIN) | ||||||
IQ-SD | VIN shutdown current | VEN = 0V | 2.3 | 4.5 | µA | |
IQ-SBY | VIN standby current | Non-switching, 0.5V ≤ VEN ≤ 1V | 100 | µA | ||
ISLEEP1 | Sleep current, 5V | VIN = 24V, VVOUT = VBIAS = 5.0V, in sleep mode, VFPWM/SYNC = AGND, ISET floating | 15 | 30 | µA | |
ISLEEP2 | Sleep current, 12V | VIN = 24V, VVOUT = VBIAS = 12V, in sleep mode, VFPWM/SYNC = AGND, ISET floating | 20 | 35 | µA | |
ENABLE (EN) | ||||||
VSBY-TH | Shutdown to standby threshold | VEN rising | 0.55 | V | ||
VEN-TH | Enable voltage rising threshold | VEN rising, enable switching | 0.95 | 1.0 | 1.05 | V |
VEN-HYS | Enable hysteresis voltage | 100 | mV | |||
INTERNAL LDO (VCC) | ||||||
VVCC-REG | VCC regulation voltage | IVCC = 0mA to 110mA | 7.125 | 7.5 | 7.875 | V |
VVCC-UVLO | VCC UVLO rising threshold | 4.65 | 4.8 | 4.95 | V | |
VVCC-HYS | VCC UVLO hysteresis | 425 | mV | |||
IVCC-LIM | Internal LDO short-circuit current limit | 135 | 220 | 350 | mA | |
EXTERNAL BIAS (BIAS) | ||||||
VBIAS-TH | VIN to VBIAS switchover rising threshold | 8.55 | 9 | 9.45 | V | |
VBIAS-HYS | VIN to VBIAS switchover hysteresis | 400 | mV | |||
REFERENCE VOLTAGE | ||||||
VREF-V | Regulated FB voltage | VIMON = 0 V | 792 | 800 | 808 | mV |
VREF-I | Current loop reference voltage | VFB = 0V | 0.99 | 1 | 1.01 | V |
OUTPUT VOLTAGE (VOUT) | ||||||
VOUT-5V | 5V output voltage setpoint | FB to AGND | 4.95 | 5.0 | 5.05 | V |
VOUT-12V | 12V output setpoint | FB to VCC, VIN = 24V | 11.88 | 12 | 12.12 | V |
ERROR AMPLIFIER (COMP) | ||||||
gm-VEA | Voltage loop EA transconductance | ΔVFB = 100mV | 1000 | µS | ||
gm-IEA | Current loop EA transconductance | ΔVIMON = 100mV | 1000 | µS | ||
IFB | Error amplifier input bias current | 75 | nA | |||
ICOMP-SRC | EA source current | VCOMP = 1V | 120 | µA | ||
ICOMP-SINK | EA sink current | VCOMP = 1V | 120 | µA | ||
OUTPUT CURRENT MONITOR (IMON/ILIM) | ||||||
gm-IMON | Monitor amplifier gain from VCS | VCS = 40mV | 1.91 | 2 | 2.09 | µA/mV |
IOFFSET | Monitor amplifier offset current | VCS = 0mV | 22.5 | 25 | 27.5 | µA |
CURRENT SETTING (ISET) | ||||||
IISET | ISET source current | 9 | 10 | 11 | µA | |
FORCED PWM MODE (FPWM/SYNC) | ||||||
VZC-SW | Zero-cross threshold | SW-PGND threshold | –5.5 | mV | ||
SWITCHING FREQUENCY | ||||||
VRT | RT pin regulation voltage | 10kΩ < RRT < 220kΩ | 1 | V | ||
FSW1 | Switching frequency 1 | VIN = 12V, RRT = 242kΩ to AGND | 90 | 100 | 110 | kHz |
FSW2 | Switching frequency 2 | VIN = 12V, RRT = 10kΩ to AGND | 2 | 2.2 | 2.4 | MHz |
VSLOPE | Peak slope compensation amplitude | Referenced to ISNS+ to VOUT input | 45 | mV | ||
tON-MIN | Minimum on-time | 26 | 50 | ns | ||
tOFF-MIN | Minimum off-time | 80 | 125 | ns | ||
POWER GOOD (PGOOD) | ||||||
VPG-UV | Power-Good UV trip level | Falling with respect to the regulated voltage | 90% | 92% | 94% | |
VPG-OV | Power-Good OV trip level | Rising with respect to the regulated voltage | 108% | 110% | 112% | |
VPG-UV-HYST | Power-Good UV hysteresis | 3.7% | ||||
VPG-OV-HYST | Power-Good OV hysteresis | 3.7% | ||||
VPG-OL | PG voltage | Open collector, IPG = 4mA | 0.8 | V | ||
OVERVOLTAGE PROTECTION | ||||||
VOVTH-RISING | Overvoltage threshold | Rising with respect to regulated voltage | 108% | 110% | 112% | |
VOVTH-HYST | Overvoltage threshold hysteresis | 3.7% | ||||
STARTUP (Soft Start) | ||||||
tSS-INT | Internal fixed soft-start time | 1.9 | 2.75 | 3.6 | ms | |
BOOT CIRCUIT | ||||||
VBOOT-DROP | Internal diode forward drop | ICBOOT = 20mA, VCC to CBOOT | 0.8 | 1 | V | |
IBOOT | CBOOT to SW quiescent current, not switching | VEN = 5V, VCBOOT-SW = 7.5V | 25 | µA | ||
VBOOT-SW-UV-F | CBOOT to SW UVLO falling threshold | VCBOOT-SW falling | 2.75 | 3.1 | 3.75 | V |
VBOOT-SW-UV-HYS | CBOOT to SW UVLO hysteresis | 0.3 | V | |||
HIGH-SIDE GATE DRIVER (HO) | ||||||
VHO-HIGH | HO high-state output voltage | IHO = –100mA, VHO-HIGH = VCBOOT – VHO | 300 | mV | ||
VHO-LOW | HO low-state output voltage | IHO = 100mA | 75 | mV | ||
tHO-RISE | HO rise time (10% to 90%) | CLOAD = 2.7nF | 20 | ns | ||
tHO-FALL | HO fall time (90% to 10%) | CLOAD = 2.7nF | 8 | ns | ||
LOW-SIDE GATE DRIVER (LO) | ||||||
VLO-HIGH | LO high-state output voltage | ILO = –100mA | 300 | mV | ||
VLO-LOW | LO low-state output voltage | ILO = 100mA | 75 | mV | ||
tLO-RISE | LO rise time (10% to 90%) | CLOAD = 2.7nF | 20 | ns | ||
tLO-FALL | LO fall time (90% to 10%) | CLOAD = 2.7nF | 8 | ns | ||
ADAPTIVE DEADTIME CONTROL | ||||||
tDEAD1 | HO off to LO on deadtime | 21 | ns | |||
tDEAD2 | LO off to HO on deadtime | 21 | ns | |||
OVERCURRENT PROTECTION | ||||||
VCS-TH | Current limit threshold | Measured from ISNS+ to VOUT | 54 | 60 | 66 | mV |
VCS-TH-MIN | Minimum peak current limit threshold | Measured from ISNS+ to VOUT | 12 | mV | ||
ACS | CS amplifier gain | 9.7 | 10 | 10.3 | V/V | |
IBIAS-CS | CS amplifier input bias current | VVOUT = 5.0V | 15 | nA | ||
VCS-NEG | CS negative voltage threshold | –30 | mV | |||
THERMAL SHUTDOWN | ||||||
TJ-SD | Thermal shutdown threshold (1) | Temperature rising | 175 | °C | ||
TJ-HYS | Thermal shutdown hysteresis (1) | 15 | °C |