Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Menu
Product
Email
PDF
Order now
LM656x5-Q1 High Performance Power Converter, 3V to 65V, Pin-Compatible, 2.5A/3.5A/4.5A, Automotive, Low EMI Synchronous Buck Converter
SNVSCH2
September 2024
LM65645-Q1
ADVANCE INFORMATION
CONTENTS
SEARCH
LM656x5-Q1 High Performance Power Converter, 3V to 65V, Pin-Compatible, 2.5A/3.5A/4.5A, Automotive, Low EMI Synchronous Buck Converter
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
System Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Descriptions
7.3.1
Output Voltage Selection
7.3.2
EN Pin and Use as VIN UVLO
7.3.3
Mode Selection
7.3.3.1
MODE/SYNC Pin Uses for Synchronization
7.3.3.2
Clock Locking
7.3.4
Adjustable Switching Frequency
7.3.5
Dual Random Spread Spectrum (DRSS)
7.3.6
Internal LDO, VCC UVLO, and BIAS Input
7.3.7
Bootstrap Voltage (BST Pin)
7.3.8
Soft Start and Recovery From Dropout
7.3.9
Safety Features
7.3.9.1
Power-Good Monitor
7.3.9.2
Overcurrent and Short-Circuit Protection
7.3.9.3
Hiccup
7.3.9.4
Thermal Shutdown
7.4
Device Functional Modes
7.4.1
Shutdown Mode
7.4.2
Active Mode
7.4.2.1
Peak Current Mode Operation
7.4.2.2
Auto Mode Operation
7.4.2.2.1
Diode Emulation
7.4.2.3
FPWM Mode Operation
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.2.1
Custom Design With WEBENCH® Tools
8.2.2.2
Choosing the Switching Frequency
8.2.2.3
FB for Adjustable or Fixed Output Voltage Mode
8.2.2.4
Inductor Selection
8.2.2.5
Output Capacitor Selection
8.2.2.6
Input Capacitor Selection
8.2.2.7
CBOOT
8.2.2.8
External UVLO
8.2.2.9
Maximum Ambient Temperature
8.3
Best Design Practices
8.4
Power Supply Recommendations
8.5
Layout
8.5.1
Layout Guidelines
8.5.1.1
Ground and Thermal Considerations
8.5.2
Layout Example
9
Device and Documentation Support
9.1
Device Support
9.1.1
Third-Party Products Disclaimer
9.1.2
Development Support
9.1.2.1
Custom Design With WEBENCH® Tools
9.2
Documentation Support
9.2.1
Related Documentation
9.3
Receiving Notification of Documentation Updates
9.4
Support Resources
9.5
Trademarks
9.6
Electrostatic Discharge Caution
9.7
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
11.1
Tape and Reel Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
LM656x5-Q1
High Performance Power Converter, 3V to
65V
, Pin-Compatible,
2.5A/3.5A/4.5A,
Automotive
, Low EMI Synchronous Buck Converter
1
Features
AEC-Q100 qualified for automotive applications:
Temperature grade 1: –40°C to +125°C, T
A
Wide input voltage range: 3V to
65V
Designed for low EMI requirements
Facilitates
CISPR 25 class 5
compliance
Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
Enhanced
HotRod™
QFN package with symmetrical pinout
Switching frequency from 300kHz to 2.2MHz
Pin-configurable 400kHz and 2.2MHz
Pin-configurable AUTO or FPWM operation
Low minimum on time: 40ns (maximum)
Enables 36V to 3.3V conversion at 2.2MHz
High-efficiency power conversion at all loads
> 94%
peak efficiency at 24V
IN
, 5V
OUT
, 400kHz
2.5µA PFM no-load input current
High power density
Internal compensation, current limit, and TSD
3.6mm × 2.6mm, wettable flank, 20-pin package
ϴ
JA
= 25.5°C/W (LM65645-
Q1
EVM)
Create a custom design using the
LM656x5-Q1
with the
WEBENCH®
Power Designer