SNVSCU6
November 2024
LP8764-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 Qualified with the following results:
Input voltage:
2.8 V
to 5.5 V
Device temperature grade 1: –40°C to +125°C ambient operating temperature range
Device HBM ESD classification Level 2
Device CDM ESD classification Level C4B
Functional Safety-Compliant
Developed for functional safety applications
Documentation available to aid ISO 26262 system design up to ASIL-D
Documentation available to aid IEC 61508 system design up to SIL-3
Systematic capability up to ASIL-D
Hardware integrity up to ASIL-D
Windowed voltage and over-current monitors
Watchdog with selectable trigger / Q&A mode
Level or PWM error signal monitoring (ESM)
Thermal monitoring with high temperature warning and thermal shutdown
Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
4 high-efficiency step-down DC/DC converters:
Output voltage:
0.3 V to 3.34 V (0.3 V to 1.9 V for multi-phase outputs)
Maximum output current:
5 A per phase, up to 20 A with 4-phase configuration
Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
Switching frequency:
2.2 MHz or 4.4 MHz
10 configurable general purpose I/O (GPIO)
SPMI interface for multi-PMIC synchronization
Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)
Simplified Schematic