SNVU581B November 2017 – June 2021 TPSM84424 , TPSM84624 , TPSM84824
The TPSM84824, TPSM84624, and TPSM84424 evaluation module (EVM) is designed as an easy-to-use platform that facilitates an extensive evaluation of the features and performance of the TPSM84x24 power module. This guide provides information on the correct usage of the EVM and an explanation of the numerous test points on the board.