SNVU686A November 2020 – May 2021 TPS541620
Table 4-1 lists the test point, jumpers, and connector functions.
Reference Designator | Description |
---|---|
J1 | VIN, Input Voltage Supply |
J2 | VOUT1, 1.0V up to 6A |
J3 | VIN, Input Voltage Supply |
J4 | VOUT1, 1.0V Channel 2 |
J9 | Enable for Vout1, connects EN1 to BP5 or AGND |
J10 | Not Installed for TPS541620SEVM, Enable for Vout2, connects EN2 to BP5 or AGND for TPS541620DEVM |
J11 | Connect Sync to BP5 for Float for using external Sync |
TP1, TP24 | Vout1 sensing test points Channel 1 |
TP2, TP25 | Vout1 sensing test points Channel 2 |
TP3, TP5, TP4, TP6 | VIN sensing test points |
TP23 | BP5 sensing test point |
SYNC | External Synchronization Input connection |
CHA, CHB | Loop measurement test points |
EN1 | Enable for Vout1 |
EN2/ISHARE | ISHARE for TPS541620DEVM, Enable for Vout2 TPS541620DEVM |
PG1 | Power good for Vout1, connected to BP5 through 100kOhm |
PG2/CLKO | Power good for Vout2, , connected to BP5 through 100kOhm |
FB2/VSHARE | FB2 test point |