SNVU747 September 2020 LM34966-Q1
Table 2-1 indicates the avaliable test points and configuration jumpers.
Jumper | Name | Description |
---|---|---|
TP1 | VIN | Positive input voltage sense connection |
TP2 | VOUT+ | Positive output voltage sense connection |
TP3 | PGND | Negative input voltage sense connection |
TP4 | ISO_GND | Negative isolated output voltage sense connection |
TP5 | SW | Probe point for the switch node of the LM34966 flyback circuit |
TP6 | VOUT+ | Loop response positive injection point |
TP7 | VOUT- | Loop response negative injection point |
TP8 | AGND | Analog ground connection point |
TP9 | ISO_GND | Isolated ground connection point |
J1 | - | Input power connections |
J2 | - | Output power connections |
J3 | PGND | Power ground connection point |