SNVU759 July 2021 TPS548B27
Table 7-1 presents the list of materials for the TPS548B27EVM.
Designator | QTY | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C2, C9, C10 | 4 | CAP, CERM, 22 uF, 25 V, +/- 20%, X6S, 1206_190 | GRM31CC81E226ME11L | Murata |
C3, C11, C12 | 3 | CAP CER 1UF 25V X6S 0402 | GRM155C81E105KE11D | Murata |
C6 | 1 | CAP, AL, 330 uF, 25 V, +/- 20%, 0.15 ohm, SMD | EEE-FC1E331P | Panasonic |
C13, C14, C20, C21 | 4 | CAP, CERM, 100 uF, 4 V, +/- 20%, X6S, 1206_190 | C3216X6S0G107M160AC | TDK |
C16, C19 | 2 | CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X7R, 0402 | GRM155R70J104KA01D | MuRata |
C17 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B3X7R1H104K050BB | TDK |
C24 | 1 | CAP, CERM, 2.2 uF, 10 V, +/- 20%, X5R, 0402 | GRM155R61A225ME95 | Murata |
C25 | 1 | CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0402 | GRM155R71C222KA01D | Murata |
C26 | 1 | CAP, CERM, 0.022 uF, 16 V, +/- 10%, X7R, 0402 | GRM155R71C223KA01D | Murata |
C27 | 1 | CAP, CERM, 0.22 uF, 10 V, +/- 10%, X7R, 0402 | GRM155R71A224KE01D | Murata |
C28 | 1 | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X5R, 0402 | GRM155R61C103KA01D | Murata |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1, J2 | 2 | Therminal Block, 5 mm, 2-pole, Tin, TH | 282856-2 | TE Connectivity |
J3 | 1 | Header, 100mil, 3x1, Gold, TH | HTSW-103-07-G-S | Samtec |
J4 | 1 | Header, 100mil, 6x2, Gold, TH | TSW-106-07-G-D | Samtec |
L2 | 1 | Inductor, Shielded, Composite, 300 nH, 33.4 A, 0.00106 ohm, SMD | XAL7070-301MEB | Coilcraft |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
R1, R2 | 2 | RES, 0, 1%, 0.5 W, 1206 | 5108 | Keystone |
R3, R7, R9, R14 | 4 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GE0R00X | Panasonic |
R5 | 1 | RES, 20.0 k, 0.1%, 0.1 W, 0603 | RT0603BRD0720KL | Yageo America |
R6, R13 | 2 | RES, 10.0 k, 1%, 0.1 W, 0402 | ERJ-2RKF1002X | Panasonic |
R8 | 1 | RES, 6.65 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04026K65FKED | Vishay-Dale |
R10 | 1 | RES, 10.0, 1%, 0.063 W, 0402 | CRCW040210R0FKED | Vishay-Dale |
R11 | 1 | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
R12 | 1 | RES, 5.23 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04025K23FKED | Vishay-Dale |
R15 | 1 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060330K1FKEA | Vishay-Dale |
R16 | 1 | RES, 60.4 k, 1%, 0.1 W, 0603 | RC0603FR-0760K4L | Yageo |
R17 | 1 | RES, 121 k, 1%, 0.1 W, 0603 | RC0603FR-07121KL | Yageo |
R18 | 1 | RES, 243 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603243KFKEA | Vishay-Dale |
SH-J1, SH-J2 | 2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP2, TP4, TP11, TP14 | 5 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
TP3, TP5, TP8 | 3 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
TP6 | 1 | Test Point, Compact, Orange, TH | 5008 | Keystone |
TP7, TP9, TP10 | 3 | Test Point, Compact, Yellow, TH | 5009 | Keystone |
TP12, TP13, TP15 | 3 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone |
U1 | 1 | 2.7V - 16V, 20A Synchronous Step-Down Converter With Differential Remote Sense | TPS548B27RYLT | Texas Instruments |
C4 | 0 | CAP CER 1UF 25V X6S 0402 | GRM155C81E105KE11D | Murata |
C5 | 0 | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 0805 | GRM21BZ71E106KE15L | Murata |
C7, C8 | 0 | CAP, CERM, 22 uF, 25 V, +/- 20%, X6S, 1206_190 | GRM31CC81E226ME11L | Murata |
C15, C18 | 0 | CAP, Tantalum Polymer, 470 uF, 6.3 V, +/- 20%, 0.01 ohm, 7343-40 SMD | 6TPF470MAH | Panasonic |
C22 | 0 | CAP, CERM, 100 uF, 4 V, +/- 20%, X6S, 1206_190 | C3216X6S0G107M160AC | TDK |
C23 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0603 | CL10C102JB8NNNC | Samsung Electro-Mechanics |
'FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
L1 | 0 | Inductor, Wirewound, Ceramic, 47 nH, 0.5 A, 0.31 ohm, SMD | 0805CS-470XJLB | Coilcraft |
R4 | 0 | RES, 2.2, 5%, 0.5 W, 1206 | CRM1206-JW-2R2ELF | Bourns |