SNVU796 March   2022 TPSM82901 , TPSM82902 , TPSM82903

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 SS/TR Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 MODE/S-CONF Resistor
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  4. 3Safety Instructions
  5. 4Test Results
  6. 5 Board Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additionally, the following modifications can be made:

  • Input and output capacitors can be added.
  • The input voltage at which the IC turns on can be adjusted with two resistors
  • The soft-start time can be changed.
  • The output voltage can track an applied voltage
  • A feedforward capacitor can be added.
  • The switching frequency, output discharge setting, MODE setting, and output voltage setting configuration can be changed.

See the TPSM82903, 3-A, 3-V to 17-V, High Efficiency and Low IQ Buck Converter Module in a MicroSiP Package with an Integrated Inductor Data Sheet for details of the various settings.