TPSM82902

ACTIVE

3-V to 17-V, 2-A high efficiency, low IQ synchronous buck converter module with integrated inductor

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.4 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode DCS-Control Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.4 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode DCS-Control Duty cycle (max) (%) 100
uSIP (SIS) 11 8.4 mm² 3 x 2.8
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • 62-mΩ high-side and 22-mΩ low-side RDS(ON)
  • 3-mm × 2.8-mm × 1.6-mm MicroSiP™ package
  • Up to 2-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 125°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control topology with 100% mode
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Automatic efficiency enhancement (AEE)
    • Output discharge on/off
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Power-good output
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPSM82902 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • 62-mΩ high-side and 22-mΩ low-side RDS(ON)
  • 3-mm × 2.8-mm × 1.6-mm MicroSiP™ package
  • Up to 2-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 125°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control topology with 100% mode
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Automatic efficiency enhancement (AEE)
    • Output discharge on/off
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Power-good output
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPSM82902 using the WEBENCH Power Designer

The TPSM82902 is a highly efficient, small, and flexible synchronous step-down DC-DC converter MicroSiP package module that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small components and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPSM82902 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 11-pin MicroSiP package measuring 3.0 mm × 2.8 mm × 1.6 mm with an integrated 1-µH inductor.

The TPSM82902 is a highly efficient, small, and flexible synchronous step-down DC-DC converter MicroSiP package module that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small components and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPSM82902 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 11-pin MicroSiP package measuring 3.0 mm × 2.8 mm × 1.6 mm with an integrated 1-µH inductor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM82901 ACTIVE 3-V to 17-V, 1-A high efficiency, low IQ synchronous buck converter module with integrated inductor Lower output current (1A) 
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Higher output current (3A) 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM82902, 2-A, 3-V to 17-V, High Efficiency and Low IQ Buck Converter Module in a MicroSiPTM Package with an Integrated Inductor datasheet PDF | HTML 10 Nov 2022
Application brief Solving Power Design Challenges in Medical Imaging Applications PDF | HTML 12 Jul 2023
User guide TPSM8290x Step-Down Converter Evaluation Module User's Guide PDF | HTML 01 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82902EVM — TPSM82902 evaluation module for 2-A step-down buck converter with integrated inductor

The TPSM82902 evaluation module (EVM) (BSR188-002) facilitates the evaluation of the TPSM82902 buck converter module in a small 3.0 mm by 2.8 mm MicroSiP™ package with integrated inductor. The EVM uses the 2 A TPSM82902 to output a 3.3 V output voltage from input voltages up to 17 V.

User guide: PDF | HTML
Evaluation board

TPSM82903EVM — TPSM82903 evaluation module 3-V to 17-V input, 3-A, low-IQ buck converter with integrated inductor

The TPSM82903EVM evaluation module (EVM) facilitates the evaluation of the TPSM82903 buck converter module in a small 3.0-mm by 2.8-mm MicroSiP™ package with integrated inductor. The EVM outputs a 1.2-V output voltage from input voltages between 3 V and 17 V. The TPSM82903 is a (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPSM82902 PSpice Unencrypted Transient Model

SLVMDU2.ZIP (265 KB) - PSpice Model
Simulation model

TPSM82902 SIMPLIS Unencrypted Transient Model

SLVMDU3.ZIP (339 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
uSIP (SIS) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos