SNVU796 March 2022 TPSM82901 , TPSM82902 , TPSM82903
R7 selects the switching frequency, output discharge, MODE setting, and output voltage setting configuration. When using the VSET configuration for setting the output voltage, remove R2 and change the value of R5. See the TPSM82903, 3-A, 3-V to 17-V, High Efficiency and Low IQ Buck Converter Module in a MicroSiPTM Package with an Integrated Inductor Data Sheet for details of the various settings.