SNVU796 March 2022 TPSM82901 , TPSM82902 , TPSM82903
Table 1-1, Table 1-2, and Table 1-3 provide a summary of the TPSM8290xEVM performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 17 | V | |
Output voltage setpoint | 1.2 | V | |||
Output current | 0 | 3 | A | ||
MODE/S-CONF (R7) setting | 2.5 MHz, auto PFM/PWM with AEE, external FB, output discharge disabled | 7.15 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 17 | V | |
Output voltage setpoint | 1.8 | V | |||
Output current | 0 | 2 | A | ||
MODE/S-CONF (R7) setting | 2.5 MHz, auto PFM/PWM with AEE, external FB, output discharge disabled | 7.15 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3.4 | 12 | 17 | V | |
Output voltage setpoint | 3.3 | V | |||
Output current | 0 | 1 | A | ||
MODE/S-CONF (R7) setting | 2.5 MHz, auto PFM/PWM with AEE, external FB, output discharge disabled | 7.15 | kΩ |