SNVU797C
April 2022 – October 2024
LM5177
1
LM5177 Wide-VIN Buck-Boost Controller EVM
Trademarks
1
Features
2
Connector, Test Point, and Selection Switch Descriptions
2.1
Connector Descriptions
2.2
Jumper Descriptions
2.3
Test Point Descriptions
2.4
Selection Switch Descriptions
2.4.1
S1 and S2 CFG setting
3
Test Setup and Procedure
3.1
Test Setup
3.2
Test Procedure
3.3
Precautions
4
Test Data and Performance Curves
4.1
Thermal Performance
4.2
Efficiency
4.3
Steady State Waveforms
4.4
Step Load Response
5
Schematic
6
Optional Components
7
Board Layout
8
Bill of Materials
9
Revision History
4.1
Thermal Performance
Figure 4-1
Thermal Image: V
IN
= 4.2 V, I
OUT
= 2.2 A, No Forced Air Cooling
Figure 4-2
Thermal Image: V
IN
= 16 V, I
OUT
= 9.4 A, No Forced Air Cooling