SNVU797C April 2022 – October 2024 LM5177
The LM5177EVM-HP demonstrates a flexible high power buck-boost design using the LM5177 wide-VIN buck-boost controller. The evaluation module is configured to operate from input voltage range of 4.2V to 36V and produce a regulated 16V output with up to 9.4A load current.