SNVU843A April 2023 – November 2023
The EVM supports the following features and performance capabilities:
The electrical performance of the EVM is show in Table 1-1. Figure 2-1 shows the simplified EVM schematic.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
48VDC-Port | Buck mode operation (DIR > 2 V) | 6 | 48 | 70 | V |
12VDC-Port | Boost mode operation (DIR < 1 V) | 6 | 12 | 48 | V |
OUTPUT CHARACTERISTICS | |||||
Current delivery | 12VDC-Port input or output current (dual-channel enabled) | 0 | 60 | A | |
Current regulation accuracy | 12VDC-Port current vs ISETA command voltage | 1% | |||
Channel current monitor accuracy | When onboard IOUT1 and IOUT2 termination filter activated | 1% | |||
48VDC-Port | Boost mode operation (DIR < 1 V, onboard analog output voltage loop closed) | 50.5 | V | ||
12VDC-Port | Buck mode operation (DIR > 2 V, onboard analog output voltage loop closed) | 14.5 | V | ||
SYSTEM CHARACTERISTICS | |||||
Switching frequency | 100 | kHz | |||
External clock synchronization | 80 | 120 | kHz | ||
Full load efficiency | 97% | ||||
Junction temperature, TJ | –40 | 150 | °C |