SNVU856 November   2023 LMR36500

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Specification

Performance characteristics for the LMR36500EVM, with LMR36500P5RPER, are found in Table 2-1

Unless otherwise stated: VIN = 12 V, TA = 25ºC.

Table 1-1 LMR36500EVM Electrical Performance Characteristics
Parameter Test Conditions MIN TYP MAX UNITS
INPUT CHARACTERISTICS
Input voltage range, VVIN EVM input voltage operating range 6 12 65 V
Input current, no load, IIN(NL) IOUT = 0 A VIN = 12 V 9 μA
Input current, disabled, IIN(OFF) VEN/UVLO = 0 V, no EN divider VIN = 12 V 0.5 µA
OUTPUT CHARACTERISTICS
Output voltage, VO IOUT = 0 A 5.052 V
IOUT = 0.05 A 4.99 V
Output voltage regulation, ΔVOUT Load regulation, IOUT = 0 A to 0.05 A 62 mV
Output voltage regulation, ΔVOUT Line regulation, VIN = 6 V to 65 V IOUT = 0 A 5
Output voltage regulation, ΔVOUT Line regulation, VIN = 6 V to 65 V IOUT = 0.05 A 0.5
Maximum output current VIN = 12 V 0.067 A
Soft-start time, tSS 3 ms
SYSTEM CHARACTERISTICS
Switching frequency IOUT1 = 0.05 A 1000 kHz
Half-load efficiency IOUT = 0.02 A VIN = 12 V 82%
Full load efficiency IOUT = 0.05 A VIN = 12 V 86%
VIN = 24 V 80%