SNVU894 December 2024 LM5169
DESIGNATOR | QUANTITY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C1 | 1 | CAP, CERM, 0.1uF, 250V, +/- 10%, X7T, 0805 | C2012X7T2E104K125AA | TDK |
C3 | 1 | CAP, CERM, 2200pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H222KA37D | MuRata |
C4 | 1 | 3300pF ±5% 100V Ceramic Capacitor X7R 0603 (1608 Metric) | 06031C332J4Z2A | AVX Corporation |
C6, C7, C24, C25 | 4 | CAP, CERM, 22uF, 25V, +/- 10%, X5R, 1210 | CL32A226KAJNNNE | Samsung Electro-Mechanics |
C9, C10, C22, C23 | 4 | Cap Ceramic 1uF 250V X7T 10% Pad SMD 1812 +125°C Automotive T/R | CGA8P3X7T2E105K250KE | TDK |
C11 | 1 | CAP, CERM, 56pF, 50V, +/- 5%, C0G/NP0, 0603 | C0603C560J5GACTU | Kemet |
C16, C17, C18 | 3 | 4.7µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | CNC6P1X7R2A475K250AE | TDK |
C19, C20 | 2 | CAP, CERM, 0.1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden |
C21 | 1 | 47µF 250V Aluminum Electrolytic Capacitors Radial, Can - SMD 2000 Hrs at 105°C | EDH476M250A9TAA | KEMET |
D1 | 1 | Rectifier Diode Schottky 200V 1A 2-Pin SOD-123HE T/R | SS1H20LS RVG | Taiwan Semiconductor |
J2, J3, J7, J8 | 4 | Terminal Block, 3.5mm Pitch, 2x1, TH | ED555/2DS | On-Shore Technology |
J4 | 1 | Header, 100mil, 3x1, Gold, TH | HTSW-103-07-G-S | Samtec |
J6 | 1 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
L3 | 1 | Ferrite Bead, 2000 ohm at 100MHz, 1.2A, 1210 | FBMH3225HM202NT | Taiyo Yuden |
R2 | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
R4 | 1 | RES, 118 k, 1%, 0.1 W, 0603 | RC0603FR-07118KL | Yageo |
R5 | 1 | RES, 1.00M, 1%, 0.1W, 0603 | RC0603FR-071ML | Yageo |
R6 | 1 | RES, 453 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402453KFKED | Vishay-Dale |
R7 | 1 | RES, 332 k, 1%, 0.1 W, 0603 | RC0603FR-07332KL | Yageo |
R8 | 1 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L | Yageo |
R9 | 1 | RES, 61.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040261K9FKED | Vishay-Dale |
R10 | 1 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
R11 | 1 | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08051K00FKEA | Vishay-Dale |
R12 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
T1 | 1 | Power inductor, coupled, shielded, 20% tol, RoHS, halogen-free | LPD8035V-333MRC | Coilcraft |
TP1 | 1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
TP2, TP3, TP4 | 3 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
C2 | 0 | CAP, CERM, 1000pF, 250V, +/- 10%, X7R, 0805 | QMK212B7102KD-T | Taiyo Yuden |
C5 | 0 | CAP, AL, 100µF, 25V, +/- 20%, SMD | UWT1E101MCL1GS | Nichicon |
C12, C13 | 0 | CAP, CERM, 22uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHT | Taiyo Yuden |
C14 | 0 | CAP, CERM, 0.01µF, 100V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | CGA3E2X8R2A103K080AD | TDK |
C15 | 0 | CAP, CERM, 1000pF, 50V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
C26 | 0 | CAP, CERM, 1µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71C105KA64J | MuRata |
D2 | 0 | Diode, Schottky, 40V, 0.2A, SOD-923 | NSR0240P2T5G | ON Semiconductor |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
L2 | 0 | Inductor, Shielded Drum Core, Ferrite, 15uH, 1.8A, 0.05 ohm, AEC-Q200 Grade 1, SMD | MSS7341T-153MLB | Coilcraft |
R1 | 0 | RES, 1.0, 5%, 0.4 W, AEC-Q200 Grade 0, 0805 | ESR10EZPJ1R0 | Rohm |
R3 | 0 | RES, 0.2, 1%, 1 W, 2010 | CSRN2010FKR200 | Stackpole Electronics Inc |
R13 | 0 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L | Yageo |
U1 | 1 | 0.65A, 120V absolute maximum, Step-Down Converter with Fly-Buck Converter Capability | LM5169FNGUR | Texas Instruments |