SNVU914
July 2024
LM65645-Q1
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Setup and Operation
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
3V to 65V wide input voltage range
5V, 3.3V, and adjustable output voltage options
Up to 4.5A output current
300kHz to 2.2MHz switching frequency
Minimized switch node ringing to reduce Electromagnetic Interference (EMI)
Input transient capability up to 70V