This Technical Reference Manual (TRM) details the register maps of LP5810.
The TRM should not be considered a substitute for the data sheet, rather a companion guide that should be used alongside the device-specific data sheet to understand the details to program the device. The primary purpose of the TRM is to abstract the programming registers of the device from the data manual. This allows the data sheet to outline the high-level features of the device without unnecessary information about register descriptions.