SPNU118Z September 1995 – March 2023 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM1705 , AM1707 , AM1802 , AM1806 , AM1808 , AM1810 , AM5K2E04 , OMAP-L132 , OMAP-L137 , OMAP-L138 , SM470R1B1M-HT , TMS470R1A288 , TMS470R1A384 , TMS470R1A64 , TMS470R1B1M , TMS470R1B512 , TMS470R1B768
Autoinitializing variables at run time is the default method of autoinitialization. To use this method, invoke the linker with the --rom_model option. See Section 3.3.2.1 for details.
Initialization of variables at load time enhances performance by reducing boot time and saving memory used by initialization tables. To use this method, invoke the linker with --ram_model. See Section 3.3.2.2 for details.
See Section 3.3.2.3 for steps performed when you invoke the linker with --ram_model or --rom_model.