Product details

Arm CPU 1 Arm9 Arm (max) (MHz) 375, 456 Coprocessors PRU-ICSS CPU 32-bit Display type 1 LCD Hardware accelerators PRUSS Operating system Linux, RTOS Security Device identity, Memory protection Rating Catalog Power supply solution TPS650061 Operating temperature range (°C) -40 to 105
Arm CPU 1 Arm9 Arm (max) (MHz) 375, 456 Coprocessors PRU-ICSS CPU 32-bit Display type 1 LCD Hardware accelerators PRUSS Operating system Linux, RTOS Security Device identity, Memory protection Rating Catalog Power supply solution TPS650061 Operating temperature range (°C) -40 to 105
NFBGA (ZCE) 361 169 mm² 13 x 13 NFBGA (ZWT) 361 256 mm² 16 x 16
  • 375- and 456-MHz ARM926EJ-S RISC MPU
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Channel Controllers
    • 3 Transfer Controllers
    • 64 Independent DMA Channels
    • 16 Quick DMA Channels
    • Programmable Transfer Burst Size
  • 1.8-V or 3.3-V LVCMOS I/Os (Except for USB and DDR2 Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space
    • DDR2/Mobile DDR Memory Controller with one of the following:
      • 16-Bit DDR2 SDRAM with 256-MB Address Space
      • 16-Bit mDDR SDRAM with 256-MB Address Space
  • Three Configurable 16550-Type UART Modules:
    • With Modem Control Signals
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller
  • Two Serial Peripheral Interfaces (SPIs) Each with Multiple Chip Selects
  • Two Multimedia Card (MMC)/Secure Digital (SD) Card Interfaces with Secure Data I/O (SDIO) Interfaces
  • Two Master and Slave Inter-Integrated Circuits
    (I2C Bus)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address and Data Bus For High Bandwidth
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Real-Time Unit (PRU) Cores
      • 32-Bit Load-Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
      • Register 30 of Each PRU is Exported from the Subsystem in Addition to the Normal R31 Output of the PRU Cores.
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client
    • USB 2.0 High-, Full-, and Low-Speed Host
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • One Multichannel Audio Serial Port (McASP):
    • Transmit and Receive Clocks
    • Two Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable
    • FIFO Buffers for Transmit and Receive
  • Two Multichannel Buffered Serial Ports (McBSPs):
    • Transmit and Receive Clocks
    • Supports TDM, I2S, and Similar Formats
    • AC97 Audio Codec Interface
    • Telecom Interfaces (ST-Bus, H100)
    • 128-Channel TDM
    • FIFO Buffers for Transmit and Receive
  • Video Port Interface (VPIF):
    • Two 8-Bit SD (BT.656), Single 16-Bit or Single Raw (8-, 10-, and 12-Bit) Video Capture Channels
    • Two 8-Bit SD (BT.656), Single 16-Bit Video Display Channels
  • Universal Parallel Port (uPP):
    • High-Speed Parallel Interface to FPGAs and Data Converters
    • Data Width on Both Channels is 8- to 16-Bit Inclusive
    • Single-Data Rate or Dual-Data Rate Transfers
    • Supports Multiple Interfaces with START, ENABLE, and WAIT Controls
  • Real-Time Clock (RTC) with 32-kHz Oscillator and Separate Power Rail
  • Three 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose or Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Two Enhanced High-Resolution Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single-Edge Outputs, 6 Dual-Edge Symmetric Outputs, or 3 Dual-Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • 361-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZCE Suffix], 0.65-mm Ball Pitch
  • 361-Ball Pb-Free PBGA [ZWT Suffix], 0.80-mm Ball Pitch
  • Commercial or Extended Temperature
  • 375- and 456-MHz ARM926EJ-S RISC MPU
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Channel Controllers
    • 3 Transfer Controllers
    • 64 Independent DMA Channels
    • 16 Quick DMA Channels
    • Programmable Transfer Burst Size
  • 1.8-V or 3.3-V LVCMOS I/Os (Except for USB and DDR2 Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space
    • DDR2/Mobile DDR Memory Controller with one of the following:
      • 16-Bit DDR2 SDRAM with 256-MB Address Space
      • 16-Bit mDDR SDRAM with 256-MB Address Space
  • Three Configurable 16550-Type UART Modules:
    • With Modem Control Signals
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller
  • Two Serial Peripheral Interfaces (SPIs) Each with Multiple Chip Selects
  • Two Multimedia Card (MMC)/Secure Digital (SD) Card Interfaces with Secure Data I/O (SDIO) Interfaces
  • Two Master and Slave Inter-Integrated Circuits
    (I2C Bus)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address and Data Bus For High Bandwidth
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Real-Time Unit (PRU) Cores
      • 32-Bit Load-Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
      • Register 30 of Each PRU is Exported from the Subsystem in Addition to the Normal R31 Output of the PRU Cores.
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client
    • USB 2.0 High-, Full-, and Low-Speed Host
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • One Multichannel Audio Serial Port (McASP):
    • Transmit and Receive Clocks
    • Two Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable
    • FIFO Buffers for Transmit and Receive
  • Two Multichannel Buffered Serial Ports (McBSPs):
    • Transmit and Receive Clocks
    • Supports TDM, I2S, and Similar Formats
    • AC97 Audio Codec Interface
    • Telecom Interfaces (ST-Bus, H100)
    • 128-Channel TDM
    • FIFO Buffers for Transmit and Receive
  • Video Port Interface (VPIF):
    • Two 8-Bit SD (BT.656), Single 16-Bit or Single Raw (8-, 10-, and 12-Bit) Video Capture Channels
    • Two 8-Bit SD (BT.656), Single 16-Bit Video Display Channels
  • Universal Parallel Port (uPP):
    • High-Speed Parallel Interface to FPGAs and Data Converters
    • Data Width on Both Channels is 8- to 16-Bit Inclusive
    • Single-Data Rate or Dual-Data Rate Transfers
    • Supports Multiple Interfaces with START, ENABLE, and WAIT Controls
  • Real-Time Clock (RTC) with 32-kHz Oscillator and Separate Power Rail
  • Three 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose or Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Two Enhanced High-Resolution Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single-Edge Outputs, 6 Dual-Edge Symmetric Outputs, or 3 Dual-Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • 361-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZCE Suffix], 0.65-mm Ball Pitch
  • 361-Ball Pb-Free PBGA [ZWT Suffix], 0.80-mm Ball Pitch
  • Commercial or Extended Temperature

The AM1806 ARM Microprocessor is a low-power applications processor based on ARM926EJ-S.

The device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously.

The ARM core has a coprocessor 15 (CP15), protection module, and data and program memory management units (MMUs) with table look-aside buffers. The ARM core processor has separate 16-KB instruction and 16-KB data caches. Both are four-way associative with virtual index virtual tag (VIVT). The ARM core also has 8KB of RAM (Vector Table) and 64KB of ROM.

The peripheral set includes: one USB2.0 OTG interface; two inter-integrated circuit (I2C Bus) interfaces; one multichannel audio serial port (McASP) with 16 serializers and FIFO buffers; two multichannel buffered serial ports (McBSPs) with FIFO buffers; two serial peripheral interfaces (SPIs) with multiple chip selects; four 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI); up to 9 banks of general-purpose input/output (GPIO) pins, with each bank containing 16 pins with programmable interrupt and event generation modes, multiplexed with other peripherals; three UART interfaces (each with RTS and CTS); two enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two external memory interfaces; an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals; and a higher speed DDR2/Mobile DDR controller.

The universal parallel port (uPP) provides a high-speed interface to many types of data converters, FPGAs or other parallel devices. The uPP supports programmable data widths between 8- to 16-bits on both channels. Single-data rate and double-data rate transfers are supported as well as START, ENABLE, and WAIT signals to provide control for a variety of data converters.

A video port interface (VPIF) is included providing a flexible video I/O port.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides.

The device has a complete set of development tools for the ARM processor. These tools include C compilers, and scheduling, and a Windows debugger interface for visibility into source code execution.

The AM1806 ARM Microprocessor is a low-power applications processor based on ARM926EJ-S.

The device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously.

The ARM core has a coprocessor 15 (CP15), protection module, and data and program memory management units (MMUs) with table look-aside buffers. The ARM core processor has separate 16-KB instruction and 16-KB data caches. Both are four-way associative with virtual index virtual tag (VIVT). The ARM core also has 8KB of RAM (Vector Table) and 64KB of ROM.

The peripheral set includes: one USB2.0 OTG interface; two inter-integrated circuit (I2C Bus) interfaces; one multichannel audio serial port (McASP) with 16 serializers and FIFO buffers; two multichannel buffered serial ports (McBSPs) with FIFO buffers; two serial peripheral interfaces (SPIs) with multiple chip selects; four 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI); up to 9 banks of general-purpose input/output (GPIO) pins, with each bank containing 16 pins with programmable interrupt and event generation modes, multiplexed with other peripherals; three UART interfaces (each with RTS and CTS); two enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two external memory interfaces; an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals; and a higher speed DDR2/Mobile DDR controller.

The universal parallel port (uPP) provides a high-speed interface to many types of data converters, FPGAs or other parallel devices. The uPP supports programmable data widths between 8- to 16-bits on both channels. Single-data rate and double-data rate transfers are supported as well as START, ENABLE, and WAIT signals to provide control for a variety of data converters.

A video port interface (VPIF) is included providing a flexible video I/O port.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides.

The device has a complete set of development tools for the ARM processor. These tools include C compilers, and scheduling, and a Windows debugger interface for visibility into source code execution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM3352 ACTIVE Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN This device covers more functions with newer technology including an Arm Cortex-A8 core and Gb Ethernet

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 42
Type Title Date
* Data sheet AM1806 ARM Microprocessor datasheet (Rev. F) PDF | HTML 21 Mar 2014
* Errata AM1806 ARM Microprocessor Silicon Errata (Revs 2.3, 2.1 and 2.0) (Rev. H) 17 Sep 2014
User guide ARM Assembly Language Tools v20.2.0.LTS User's Guide (Rev. Z) PDF | HTML 30 Mar 2023
User guide ARM Optimizing C/C++ Compiler v20.2.0.LTS User's Guide (Rev. W) PDF | HTML 30 Mar 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 01 Jun 2020
Application note Programming mDDR/DDR2 EMIF on OMAP-L1x/C674x 20 Dec 2019
User guide ARM Assembly Language Tools v19.6.0.STS User's Guide (Rev. X) 03 Jun 2019
User guide ARM Optimizing C/C++ Compiler v19.6.0.STS User's Guide (Rev. U) 03 Jun 2019
Application note Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx 25 Apr 2019
Application note General Hardware Design/BGA PCB Design/BGA 22 Feb 2019
Application note OMAP-L13x / C674x / AM1x schematic review guidelines PDF | HTML 14 Feb 2019
Application note Using the AM18xx Bootloader (Rev. D) PDF | HTML 22 Jan 2019
User guide ARM Assembly Language Tools v18.12.0.LTS User's Guide (Rev. W) 19 Nov 2018
User guide ARM Optimizing C/C++ Compiler v18.12.0.LTS User's Guide (Rev. T) 19 Nov 2018
User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 24 Sep 2018
User guide PRU Assembly Instruction User Guide 16 Feb 2018
User guide ARM Assembly Language Tools v18.1.0.LTS User's Guide (Rev. U) 16 Jan 2018
User guide ARM Optimizing C/C++ Compiler v18.1.0.LTS User's Guide (Rev. R) 16 Jan 2018
User guide ARM Assembly Language Tools v17.9.0.STS User's Guide (Rev. T) 30 Sep 2017
User guide ARM Optimizing C/C++ Compiler v17.9.0.STS User's Guide (Rev. Q) 30 Sep 2017
User guide ARM Assembly Language Tools v17.6.0.STS User's Guide (Rev. S) 21 Jun 2017
User guide ARM Optimizing C/C++ Compiler v17.6.0.STS User's Guide (Rev. P) 21 Jun 2017
User guide AM1806 ARM Microprocessor Technical Reference Manual (Rev. C) 12 Sep 2016
User guide ARM Assembly Language Tools v16.9.0.LTS User's Guide (Rev. P) 30 Apr 2016
User guide ARM Optimizing C/C++ Compiler v16.9.0.LTS User's Guide (Rev. M) 30 Apr 2016
Technical article Spring has sprung. A sale has sprung. PDF | HTML 04 Apr 2016
User guide ARM Assembly Language Tools v5.2 User's Guide (Rev. M) 05 Nov 2014
User guide ARM Optimizing C/C++ Compiler v5.2 User's Guide (Rev. J) 05 Nov 2014
Application note AM18xx Pin Multiplexing Utility (Rev. A) 06 Dec 2011
Application note Powering the AM1806, AM1808, and AM1810 with the TPS650061 06 Sep 2011
Application note High-Vin, High-Efficiency Power Solution Using DC/DC Converter With DVFS (Rev. C) 29 Aug 2011
Application note Medium Integrated Power Solution Using a Dual DC/DC Converter and an LDO (Rev. B) 29 Aug 2011
Application note Powering OMAP-L132/L138, C6742/4/6, and AM18x with TPS65070 (Rev. B) 29 Aug 2011
Application note Simple Power Solution Using LDOs (Rev. B) 29 Aug 2011
Application note AM18x power consumption summary 30 Aug 2010
Application note High-Efficiency Power Solution Using DC/DC Converters With DVFS (Rev. A) 05 May 2010
Application note High-Integration, High-Efficiency Power Solution Using DC/DC Converters w/DVFS (Rev. A) 05 May 2010
Application note TMS320C6748/46/42 & OMAP-L132/L138 USB Downstream Host Compliance Testing 17 Aug 2009
Application note TMS320C6748/46/42 & OMAP-L1x8 USB Upstream Device Compliance Testing 17 Aug 2009
Application note TMS320C674x/OMAP-L1x USB Compliance Checklist 12 Mar 2009
Application note Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 17 Jul 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Buy from a distributor
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Buy from a distributor
Software development kit (SDK)

LINUXEZSDK-AM18X Linux EZ SDK for AM1808, AM1806, AM1802

SITARA LINUX SDK

Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1806 Sitara processor: Arm9, LPDDR, DDR2, display AM1810 Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet, PROFIBUS
Download options
Software development kit (SDK)

LINUXSDK-AM17X Linux SDK for AM1707, AM1705

SITARA LINUX SDK

Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1806 Sitara processor: Arm9, LPDDR, DDR2, display AM1810 Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet, PROFIBUS AM3892 Sitara processor: Arm Cortex-A8, HDMI AM3894 Sitara processor: Arm Cortex-A8, 3D graphics, HDMI
Download options
Software development kit (SDK)

PRU-SWPKG Programmable Real-time Unit (PRU) Software Support Package

The PRU Software Support Package is an add-on package that provides a framework and examples for developing software for the Programmable Real-time Unit sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported TI processors.  The PRU-ICSS achieves deterministic, real-time (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1802 Sitara processor: Arm9, LPDDR, DDR2, Ethernet AM1806 Sitara processor: Arm9, LPDDR, DDR2, display AM1808 Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet AM1810 Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet, PROFIBUS AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics
Software
Software development kit (SDK)
PRU-SWPKG Programmable Real-time Unit (PRU) Software Support Package
Download options
Driver or library

STARTERWARE-AM18X StarterWare for AM18x Processors

StarterWare provides C-based no-OS platform support for TI's ARM9™ and ARM® Cortex™ A8 based devices. StarterWare provides device abstraction layer libraries, peripheral programming examples such as Ethernet, graphics and USB, and board level example applications. StarterWare can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1806 Sitara processor: Arm9, LPDDR, DDR2, display
Download options
Driver or library

STARTERWARE-AM335X StarterWare for AM335x Processors

StarterWare provides C-based no-OS platform support for TI's ARM9™ and ARM® Cortex™ A8 based devices. StarterWare provides device abstraction layer libraries, peripheral programming examples such as Ethernet, graphics and USB, and board level example applications. StarterWare can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1806 Sitara processor: Arm9, LPDDR, DDR2, display
Download options
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
alarmNotifications
Operating system (OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
Support software

SPRC940.ZIP PRU Software Development Package [XP]

The PRU Software Support Package is an add-on package that provides a framework and examples for developing software for the Programmable Real-time Unit sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported TI processors.  The PRU-ICSS achieves deterministic, real-time (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
AM1806 Sitara processor: Arm9, LPDDR, DDR2, display AM1810 Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet, PROFIBUS
Download options
Simulation model

AM1806 ZCE BSDL

SPRM482.ZIP (8 KB) - BSDL Model
Simulation model

AM1806 ZCE IBIS Model (Rev. A)

SPRM483A.ZIP (120 KB) - IBIS Model
Simulation model

AM1806 ZWT BSDL Model

SPRM484.ZIP (8 KB) - BSDL Model
Simulation model

AM1806 ZWT IBIS Model (Rev. A)

SPRM485A.ZIP (121 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCE) 361 Ultra Librarian
NFBGA (ZWT) 361 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos